Harmony XB4 - Red Ø40 Emergency stop, switching off Ø22 latching turn release 2NC

XB4BS8444
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

Harmony XB4 single contact block with body/fixing collar 2NC screw clamp terminal
ZB4BZ104

In stock

Harmony XB4 single contact block for head Ø22 1NC silver alloy screw clamp terminal
ZBE102

In stock

red 40 Emergency stop,switching off head 22 trigger and latching turn release
ZB4BS844

In stock

Harmony XB4 - legend holder 30 x 40 mm with legend 8 x 27 mm with marking HAND-OFF-AUTO
ZBY2387

In stock

Harmony XB4 - joystick controller Ø22 4-direction spring return 1NO per direction
XD4PA24

In stock

Harmony XB4 - black selector switch Ø22 2-position stay put 1NO 600V
XB4BJ21

In stock

Harmony XB4 - Harmony XB4, Legend holder 30 x 40 mm, plastic, with legend 8 x 27 mm, unmarked
ZBY2101

In stock

Harmony XB4 - KEY SWITCH
ZB4BG3

In stock

Description

This Harmony XB4 emergency stop / shutdown 40mm mushroom head modular red push button operates with a latched-turn-to-release mechanism. It has a metal bezel. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off), is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.

Product Details

Activity IDSIG

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XB4 - Red Ø40 Emergency stop, switching off Ø22 latching turn release 2NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.