Harmony XB4 - joystick controller Ø22 4-direction spring return 1NO per direction

XD4PA24
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

Harmony XB4 - legend holder 30 x 40 mm with legend 8 x 27 mm with marking HAND-OFF-AUTO
ZBY2387

In stock

Harmony XB4 - black selector switch Ø22 2-position stay put 1NO 600V
XB4BJ21

In stock

Harmony XB4 - Harmony XB4, Legend holder 30 x 40 mm, plastic, with legend 8 x 27 mm, unmarked
ZBY2101

In stock

Harmony XB4 - KEY SWITCH
ZB4BG3

In stock

Harmony XB4 - marked legend Ø60 for emergency stop - EMERGENCY STOP/logo ISO13850
ZBY9320

In stock

Harmony XB4 - red metal padlockable guard for Ø40 mushroom head
ZBZ1604

In stock

Harmony XB4 - Red Ø40 Emergency stop, switching off Ø22 latching turn release 2NC
XB4BS8444

In stock

Harmony XB4 - red flush pushbutton head Ø22 spring return unmarked
ZB4BA4

In stock

Description

This Harmony XB4, joystick controller operates with 4-direction return-to-center mechanism. It has 4 x NO (1 per direction) contacts and a chromium-plated metal bezel. This joystick provides a versatile and intuitive interface for controlling your machines. It is easily installed into a standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. Its simple spring return mechanism is rugged and durable, high lifetime, less maintenance and replacement.

Product Details

Activity IDSIG

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XB4 - joystick controller Ø22 4-direction spring return 1NO per direction
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.