Harmony XB4 - red metal padlockable guard for Ø40 mushroom head

ZBZ1604
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

Harmony XB4 - legend holder 30 x 40 mm with legend 8 x 27 mm with marking HAND-OFF-AUTO
ZBY2387

In stock

Harmony XB4 - joystick controller Ø22 4-direction spring return 1NO per direction
XD4PA24

In stock

Harmony XB4 - black selector switch Ø22 2-position stay put 1NO 600V
XB4BJ21

In stock

Harmony XB4 - Harmony XB4, Legend holder 30 x 40 mm, plastic, with legend 8 x 27 mm, unmarked
ZBY2101

In stock

Harmony XB4 - KEY SWITCH
ZB4BG3

In stock

Harmony XB4 - marked legend Ø60 for emergency stop - EMERGENCY STOP/logo ISO13850
ZBY9320

In stock

Harmony XB4 - Red Ø40 Emergency stop, switching off Ø22 latching turn release 2NC
XB4BS8444

In stock

Harmony XB4 - red flush pushbutton head Ø22 spring return unmarked
ZB4BA4

In stock

Description

This Harmony ZB, metal padlockable guard for emergency stop function has 40mm mushroom head with red color. It is compatible with Harmony XB4 and XB5 mushroom head push buttons. This metal padlockable guard is designed as an accessory to be used with push button to protect and provide a secure manner for authorized staff to operate emergency stop mode when required. It is easily installed and attached to Harmony XB4 and XB5 mushroom head push buttons units. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments. It is ideal for severe environments, especially applications requiring high impact and vibration resistance.

Product Details

Activity IDSIG

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XB4 - red metal padlockable guard for Ø40 mushroom head
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.