
calcActive())">
Harmony XB4 - black selector switch Ø22 2-position stay put 1NO 600V
XB4BJ21
Rp 295.454
Rp 165.041
Incl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BJ21
Harmony XB4 - black selector switch Ø22 2-position stay put 1NO 600V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB4 - black selector switch Ø22 2-position stay put 1NO 600V
Rp 295.454
Rp 165.041
Description
This Harmony XB4 long handle modular black selector switch has 2 positions, operates with a stay-put mechanism. It has a metal bezel. This selector switch provides a versatile interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to your control circuits with simple screw-clamp connections. It provides an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.
Product Details
Length | 9 |
---|---|
Width | 3.4 |
Height | 5.2 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account