Harmony XB4 - Red Ø40 Emergency stop, switching off Ø22 latching push pull 1NC+1NO

XB4BT845
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

Harmony XB4 single contact block for head Ø22 1NO silver alloy screw clamp terminal
ZBE101

In stock

Harmony XB4 - legend holder 30 x 40 mm with legend 8 x 27 mm with marking HAND-OFF-AUTO
ZBY2387

In stock

Harmony XB4 - joystick controller Ø22 4-direction spring return 1NO per direction
XD4PA24

In stock

Harmony XB4 - black selector switch Ø22 2-position stay put 1NO 600V
XB4BJ21

In stock

Harmony XB4 - Harmony XB4, Legend holder 30 x 40 mm, plastic, with legend 8 x 27 mm, unmarked
ZBY2101

In stock

Harmony XB4 - KEY SWITCH
ZB4BG3

In stock

Harmony XB4 - marked legend Ø60 for emergency stop - EMERGENCY STOP/logo ISO13850
ZBY9320

In stock

Harmony XB4 - red metal padlockable guard for Ø40 mushroom head
ZBZ1604

In stock

Description

This Harmony XB4 emergency stop / shutdown 40mm mushroom head modular red push button operates with a latched push-pull mechanism. It has a metal bezel. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off), is easily installed into standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.

Product Details

Activity IDSIG

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XB4 - Red Ø40 Emergency stop, switching off Ø22 latching push pull 1NC+1NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.