
Harmony XB4 - red flush pushbutton head Ø22 spring return unmarked
Description
Product Details
Product or Component Type | head for non-illuminated push-button |
---|---|
CAD overall depth | 28 mm |
CAD Overall Width | 29 mm |
CAD Overall Height | 29 mm |
Mechanical Durability | 10000000 cycles |
Nema Degree of Protection | NEMA 13 NEMA 4X |
Operator Profile | red flush, unmarked |
Protective Treatment | TH |
Sale Per Indivisible Quantity | 1 |
Shape Of Signaling Unit Head | round |
Group of Product | flush push non illuminated |
Type Of Operator | spring return |
Cap/Operator Or Lens Colour | red |
Mounting Diameter | 22 mm |
Bezel Material | chromium plated metal |
Customizable | 1 no |
Electrical Composition Code | C1 for <9 contacts using single blocks in front mounting C2 for <9 contacts using single and double blocks in front mounting C11 for <3 contacts using single blocks in front mounting C15 for <1 contacts using single blocks in front mounting |
GCR Bridge | ZB4BACUST01 |
Head Type | standard |
IK Degree Of Protection | IK06 conforming to IEC 50102 |
Main Group | push-button |
Product Certifications | GL DNV LROS (Lloyds register of shipping) UL listed CSA BV |
Compatibility code | ZB4 |
Device Presentation | basic element |
Device short name | ZB4 |
IP degree of protection | IP66 conforming to IEC 60529 IP67 IP69 IP69K |
Overvoltage Category | class I conforming to IEC 60536 |
Range of Product | Harmony XB4 |
Shock Resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
Standards | CSA C22.2 No 14 JIS C8201-5-1 EN/IEC 60947-5-1 EN/IEC 60947-1 EN/IEC 60947-5-4 EN/IEC 60947-5-5 UL 508 JIS C8201-1 |
Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
Marking | unmarked |
Length | 28 |
29 |