Harmony XB4 - KEY SWITCH

ZB4BG3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

Harmony XB4 - legend holder 30 x 40 mm with legend 8 x 27 mm with marking HAND-OFF-AUTO
ZBY2387

In stock

Harmony XB4 - joystick controller Ø22 4-direction spring return 1NO per direction
XD4PA24

In stock

Harmony XB4 - black selector switch Ø22 2-position stay put 1NO 600V
XB4BJ21

In stock

Harmony XB4 - Harmony XB4, Legend holder 30 x 40 mm, plastic, with legend 8 x 27 mm, unmarked
ZBY2101

In stock

Harmony XB4 - marked legend Ø60 for emergency stop - EMERGENCY STOP/logo ISO13850
ZBY9320

In stock

Harmony XB4 - red metal padlockable guard for Ø40 mushroom head
ZBZ1604

In stock

Harmony XB4 - Red Ø40 Emergency stop, switching off Ø22 latching turn release 2NC
XB4BS8444

In stock

Harmony XB4 - red flush pushbutton head Ø22 spring return unmarked
ZB4BA4

In stock

Description

This Harmony XB4, black head with key (key no.455) for key selector switch has 3 positions, operates with stay-put mechanism with key withdrawal on center position. This head with key provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete key selector switch units to provide a secure manner for authorized staff to switch between process or machine operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Secure machine and system operation with a key, only available to authorized operators. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Key removal allowed in only one of the positions, allowing for advanced interlocking between various parts of a machine or process, while limiting human errors.

Product Details

Activity IDSIG

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XB4 - KEY SWITCH
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.