Harmony XB4 - green light block with body/fixing collar integral LED 24V

ZB4BVB3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Related Products

Harmony XB4 - joystick controller Ø22 4-direction spring return 1NO per direction
XD4PA24
Price starting from
Rp ‎ 1.743.255
Harmony XB4 - black selector switch Ø22 2-position stay put 1NO 600V
XB4BJ21
Price starting from
Rp ‎ 183.200
Rp ‎ 281.385
Harmony XB4 - red metal padlockable guard for Ø40 mushroom head
ZBZ1604
Price starting from
Rp ‎ 437.895

Description

This Harmony XB4, light block with body/fixing collar is green, operates with an integral LED. It has a metal body and is compatible with Harmony XB4 pilot lights. This light block allows fast and easy replacement and configuration of your signaling units. It is easily installed and replaced on compatible illuminated push button or selector switch units via clip together assembly and connected with simple screw-clamp connections. It enables visual distinction of signaling units via illumination by integral LED. It protects operators from unexpected contact with live circuits thanks to its IP20 protection index. It is designed to fit with a standard 22mm control and signaling units, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 55°C allows versatility in usage of product.

Product Details

Length 37
30

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB4 - green light block with body/fixing collar integral LED 24V
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.