Harmony XB4 - black selector switch head Ø22 3-position stay put

ZB4BJ397
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Related Products

Harmony XB4 - legend holder 30 x 40 mm with legend 8 x 27 mm with marking HAND-OFF-AUTO
ZBY2387

In stock

Harmony XB4 - joystick controller Ø22 4-direction spring return 1NO per direction
XD4PA24

In stock

Harmony XB4 - black selector switch Ø22 2-position stay put 1NO 600V
XB4BJ21

In stock

Harmony XB4 - Harmony XB4, Legend holder 30 x 40 mm, plastic, with legend 8 x 27 mm, unmarked
ZBY2101

In stock

Harmony XB4 - KEY SWITCH
ZB4BG3

In stock

Harmony XB4 - marked legend Ø60 for emergency stop - EMERGENCY STOP/logo ISO13850
ZBY9320

In stock

Harmony XB4 - red metal padlockable guard for Ø40 mushroom head
ZBZ1604

In stock

Harmony XB4 - Red Ø40 Emergency stop, switching off Ø22 latching turn release 2NC
XB4BS8444

In stock

Description

This Harmony XB4, black selector switch head with padlockable long handle has 3 positions, operates with stay-put mechanism with locking on left, center and right position. This switch head provides an ergonomic interface for controlling your machines. It is supplied with padlockable long handle to provide a secure manner for your authorized staff to make change in an operation. It can easily be installed on compatible selector switch units and provide an effective manner to set your machine in various operating modes. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XB4 - black selector switch head Ø22 3-position stay put
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.