AvatarOn Extend 13A 4 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket PD30W Type A+C (with 3m cable) Dark Grey
SKU :
TSH34ACUSB_3_DG
calcPageSize())"
/>
calcActive())">
Unfortunately this product is not available at this moment
Notify me when this product is in stock
Loading...
Further offers for this product
No sellers found for this product.
HK$268.00
Store Pickup option available on checkout.
To View the best prices please Sign in / Register.
Shipping:
Out of stock
AvatarOn Extend 13A 4 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket PD30W Type A+C (with 3m cable) Dark Grey
HK$268.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Color | Dark Grey |
|---|---|
| Part Number | TSH34ACUSB_3_DG |
| Core Product Type | Socket with USB |
| Colour | Dark Grey |
| Number Of Gang | 4 gangs |
| Current Rating | 13 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Color | Dark Grey |
|---|---|
| Part Number | TSH34ACUSB_3_DG |
| Core Product Type | Socket with USB |
| Colour | Dark Grey |
| Number Of Gang | 4 gangs |
| Current Rating | 13 A |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account