AvatarOn Extend 13A 4 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket PD30W Type A+C (with 3m cable) Metal Gold Hairline
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Express shipping not available for backordered items.
No sellers found for this product.
AvatarOn Extend 13A 4 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket PD30W Type A+C (with 3m cable) Metal Gold Hairline
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Color | Golden Hairline |
|---|---|
| Part Number | TSH34ACUSB_3_GH |
| Core Product Type | Socket with USB |
| Colour | Golden Hairline |
| Number Of Gang | 4 gangs |
| Current Rating | 13 A |
| Range | AVATARON |
| Product or component type | TRAILING SOCKET |
| Device mounting | SURFACE |
| Shape | RECTANGULAR |
| Control type | SWITCH |
| Socket number | 4 |
| Number of power socket outlets | 4 |
| Integrated connection type | 1 USB TYPE A 5...12 V DC, MAXIMUM LOAD CURRENT: 2.25...3 A1 USB TYPE C 5...20 V DC, MAXIMUM LOAD CURRENT: 1.5...3 A SOCKET-OUTLET 250 V AC, MAXIMUM LOAD CURRENT: 13 A |
| Cable length | 3 M |
| Colour tint | COVER PLATE: METAL GOLD HAIRLINEBASE COVER: GREY |
| Type of USB power supply | USB TYPE A + C |
| Device presentation | COMPLETE PRODUCT |
| Rated current | 13 A |
| Number of socket outlets with earth pin | 4 |
| [Ue] rated operational voltage | 250 V |
| Number of USB connection | 2 |
| [In] rated current | 13 A |
| Outlet poles configuration | 2P + E4 X 2P + E |
| On/off switch present | TRUE |
| Surge protection present | FALSE |
| Marking | WITH SCHNEIDER LOGO |
| Cover present | TRUE |
| Socket additional information | SHUTTERED |
| Maximum switching capacity | 3250 W |
| Pilot light | ON INDICATOR |
| Material | PVC (POLYVINYL CHLORIDE) |
| Length | 307.5 MM |
| Width | 61 MM |
| Depth | 32.2 MM |
| Network frequency | 50/60 HZ |
| Type of cable | H05VV-F3G1.25 |
| Cable cross section | 0…1.25 MM² |
| surface treatment | ALUMINIUM-COATED |
| Surface finish | GLOSSY |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 35.5 CM |
| Package 1 Width | 8 CM |
| Package 1 Length | 7.4 CM |
| Package 1 Weight | 783 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30 CM |
| Package 2 Width | 40 CM |
| Package 2 Length | 60 CM |
| Package 2 Weight | 9.596 KG |
| Warranty (in months) | 12 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Halogen-free status | Halogen free plastic parts product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 10 |
| Total lifecycle Carbon footprint | 66 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5.205741064229259 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.11846326019368787 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.003498748896887445 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 55.13460198485383 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 55 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 5.1686793256033665 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 5 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Description
Overview
| Color | Golden Hairline |
|---|---|
| Part Number | TSH34ACUSB_3_GH |
| Core Product Type | Socket with USB |
| Colour | Golden Hairline |
| Number Of Gang | 4 gangs |
| Current Rating | 13 A |
| Range | AVATARON |
| Product or component type | TRAILING SOCKET |
| Device mounting | SURFACE |
| Shape | RECTANGULAR |
| Control type | SWITCH |
| Socket number | 4 |
| Number of power socket outlets | 4 |
| Integrated connection type | 1 USB TYPE A 5...12 V DC, MAXIMUM LOAD CURRENT: 2.25...3 A1 USB TYPE C 5...20 V DC, MAXIMUM LOAD CURRENT: 1.5...3 A SOCKET-OUTLET 250 V AC, MAXIMUM LOAD CURRENT: 13 A |
| Cable length | 3 M |
| Colour tint | COVER PLATE: METAL GOLD HAIRLINEBASE COVER: GREY |
| Type of USB power supply | USB TYPE A + C |
| Device presentation | COMPLETE PRODUCT |
| Rated current | 13 A |
| Number of socket outlets with earth pin | 4 |
| [Ue] rated operational voltage | 250 V |
| Number of USB connection | 2 |
| [In] rated current | 13 A |
| Outlet poles configuration | 2P + E4 X 2P + E |
| On/off switch present | TRUE |
| Surge protection present | FALSE |
| Marking | WITH SCHNEIDER LOGO |
| Cover present | TRUE |
| Socket additional information | SHUTTERED |
| Maximum switching capacity | 3250 W |
| Pilot light | ON INDICATOR |
| Material | PVC (POLYVINYL CHLORIDE) |
| Length | 307.5 MM |
| Width | 61 MM |
| Depth | 32.2 MM |
| Network frequency | 50/60 HZ |
| Type of cable | H05VV-F3G1.25 |
| Cable cross section | 0…1.25 MM² |
| surface treatment | ALUMINIUM-COATED |
| Surface finish | GLOSSY |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 35.5 CM |
| Package 1 Width | 8 CM |
| Package 1 Length | 7.4 CM |
| Package 1 Weight | 783 G |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 12 |
| Package 2 Height | 30 CM |
| Package 2 Width | 40 CM |
| Package 2 Length | 60 CM |
| Package 2 Weight | 9.596 KG |
| Warranty (in months) | 12 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Halogen-free status | Halogen free plastic parts product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 10 |
| Total lifecycle Carbon footprint | 66 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5.205741064229259 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.11846326019368787 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.003498748896887445 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 55.13460198485383 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 55 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 5.1686793256033665 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 5 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |