calcPageSize())"
/>
calcActive())">
AvatarOn Extend 13A 4 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket PD30W Type A+C (with 3m cable) White
TSH34ACUSB_3_WE
HK$0.00
To View the best prices please Sign in / Register.
Loading...
All Sellers
TSH34ACUSB_3_WE
AvatarOn Extend 13A 4 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket PD30W Type A+C (with 3m cable) White
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
13A 4 Gang Individual Switched Extension Socket with LED and 2 Gang USB Charger Socket PD30W Type A+C (with 3m cable) White
Product Details
| Color | White |
|---|---|
| Part Number | TSH34ACUSB_3_WE |
| Core Product Type | Socket with USB |
| Colour | White |
| Number Of Gang | 4 gangs |
| Current Rating | 13 A |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account