10 Items

Sort By arrow-down
processor, Modicon M340, max 1024 discrete, 256 analog IO, Modbus, Ethernet
communication module, Modicon X80, Serial link module, 2 RS485 or 232 ports in Modbus and character mode
network module, Modicon M340, Modbus/TCP, 1 x RJ45, flash memory card
discrete output module, Modicon X80, 64 transistor outputs, 24V DC positive
discrete input module, Modicon X80, 64 inputs, 24V DC positive
analog isolated high level input module, Modicon X80, 8 inputs, 0 to 20mA, 4 to 20mA, 10V positive or negative
Regulated Power Supply, 100-240V AC, 24V 5 A, single phase, Optimized
ABLS1A24050
Regulated Power Supply, 100-240V AC, 24V 3.1 A, single phase, Optimized
ABLS1A24031
Regulated Switch Power Supply, 1 or 2-phase, 100..500V, 24V, 10 A
ABL8RPS24100
Regulated Switch Power Supply, 1 or 2-phase, 100..240V, 24V, 20 A
ABL8RPM24200