
calcActive())">
communication module, Modicon X80, Serial link module, 2 RS485 or 232 ports in Modbus and character mode
BMXNOM0200
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXNOM0200
communication module, Modicon X80, Serial link module, 2 RS485 or 232 ports in Modbus and character mode
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
communication module, Modicon X80, Serial link module, 2 RS485 or 232 ports in Modbus and character mode
EGP0.00
Description
This serial link module is part of the Modicon X80 range, a common platform of modules for Modicon M580 and M340 Programmable Automation Controllers (PAC). This module has 2 RS-485/232 ports in Modbus and character mode. It is an RTU module with a current consumption of 80mA at 24V DC, work with internal power supply. This product is robust, high quality and based on the latest innovative technology. Integrated connections are RS232 RJ45 115.2kbps and RS485 RJ45 57.6kbps. It is an IP20 rated product. It weighs 0.23kg. It is suitable for medium to large process applications. This product is certified by CE and UL. It meets UL 508, EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This module is compatible with Modicon M340 Programmable Logic Controllers (PLC). It is delivered in 2 packages (PCE and SO2 types). Modicon X80 is a common platform of modules that reduces maintenance and training costs with same spare parts in stock, and unique training for various Programmable Automation Controllers (PAC).
Product Details
Product or Component Type | serial links module |
---|---|
Protective Treatment | TC |
Integrated Connection Type | RS232 RJ45 115.2 kbit/s 8 wires |
Range of Product | Modicon X80 |
Concept | Serial link |
Product Hover Image | /b/m/bmxnom0200.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review