
calcActive())">
analog isolated high level input module, Modicon X80, 8 inputs, 0 to 20mA, 4 to 20mA, 10V positive or negative
BMXAMI0810
EGP0.00
غير شامل الضريبة
To View the best prices please Sign in / Register.
تحميل...
All Sellers

BMXAMI0810
analog isolated high level input module, Modicon X80, 8 inputs, 0 to 20mA, 4 to 20mA, 10V positive or negative
تاجر | السعر | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
شحن مجاني
|
No sellers found for this product.
غير متوفر بالمخزن
analog isolated high level input module, Modicon X80, 8 inputs, 0 to 20mA, 4 to 20mA, 10V positive or negative
EGP0.00
الوصف
This analog isolated input module is part of the Modicon X80 range, an offer of common input/output and communication modules, power supplies and racks for Modicon M340 and Modicon M580. This product is composed of 8 input channels. This product complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 modules provide a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It occupies a single slot on the rack and it has a case which provides IP 20 protection of the electronics. This product is IP20 rated and offers 903120 hours of MTBF. This analog module has a weight of 0.175kg and dimensions of 32x100x86mm. This module meets the needs of applications in Transportation, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Power generation, Energies and Chemicals, and Data centers. This product is certified by CE, UL, CSA, RCM, EAC, UKCA, Merchant Navy and meets EN 61000-6-5, EN 61850-3 standards. This module is compatible with Modicon M340, M580 (Local or Remote I/O) PLCs with a 28-way caged, screw clamp, or spring-type removable terminal block. The product must be installed on the rack and fixed with 2 screws.
Product Details
Electrical Connection | 28 ways 1 connector |
---|---|
Product or Component Type | analog input module |
Analogue Input Number | 8 |
Input Output Isolation | isolated |
Range of Product | Modicon X80 |
Analogue Input Type | current +/- 20 mA |
Input level | high level |
Product Hover Image | /b/m/bmxami0810.jpg |
Seller Information
الوثائق
Extended Warranty
التعليقات
كتابة مراجعتك
Only registered users can write reviews. Please Sign in or create an account