
calcActive())">
discrete input module, Modicon X80, 64 inputs, 24V DC positive
BMXDDI6402K
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXDDI6402K
discrete input module, Modicon X80, 64 inputs, 24V DC positive
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
discrete input module, Modicon X80, 64 inputs, 24V DC positive
EGP0.00
Description
This discrete input module is part of the Modicon X80 range, an offer of common input/output and communication modules, power supplies and racks for Modicon M340 and Modicon M580. This product is composed of 64 input channels and it is supplied with 24V DC (positive). This product complies with "TC" treatment requirements (treatment for all climates) and can operate in temperatures ranging from 0°C to +60°C/32°F to 140°F. Modicon X80 modules provide a single environment for the deployment of I/O modules in automation architectures by reducing spare parts inventory, maintenance and training costs. It has an external fuse per group of channel 0.5A fast blow and without reverse polarity protection type. This product is IP20 rated and offers 511375 hours of MTBF. This discrete module has a weight of 0.145kg and dimensions of 32x100x86mm. This product meets the needs of our customers from Smart Infrastructure, Water and Waste Water, Consumer Packaged Goods, Mining Minerals Metals, Data centers and Power generation. This product is certified by CE, UL, CSA, RCM, EAC, UKCA, Merchant Navy and meets EN 61000-6-5, EN 61850-3 standards. This module is compatible with Modicon M340, M580 (Local or Remote I/O) PLCs with two 40-way connectors. The product must be installed on the rack and fixed with 2 screws. Modicon X80 consists in a compatible modules common platform that reduce maintenance and training costs with same spare parts in stock, and unique training for different Programmable Automation Controllers (PAC).
Product Details
Input Type | current sink (logic positive) |
---|---|
Product or Component Type | discrete input module |
Discrete Input Current | 0.6 mA |
Discrete Input Type | isolated |
Discrete Input Voltage | 24 V DC, discrete input logic: positive |
Range of Product | Modicon X80 |
Discrete Input Number | 64 |
Product Hover Image | /b/m/bmxddi6402k.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account