
calcActive())">
network module, Modicon M340, Modbus/TCP, 1 x RJ45, flash memory card
BMXNOE0100
EGP0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

BMXNOE0100
network module, Modicon M340, Modbus/TCP, 1 x RJ45, flash memory card
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Ethernet TCP/IP network module is part of the Modicon M340 range, an offer of Programmable Automation Controllers (PAC). This network module has RJ45 10/100Mbps connection. It is a module with a current consumption of 90mA at 24V DC, works with internal power supply. This product is robust, high quality and based on the latest innovative technology. Communication services are bandwidth management, data editor (via PC terminal), FDR server, rack viewer, SNMP network administrator, global data, I/O scanning, Modbus TCP messaging, web server configurable. It is an IP20 rated product. It weighs 0.2kg. It is suitable for process industries, renewable energies, water, cement, manufacturing, infrastructures and machines applications. This product is certified by CE and UL. It meets UL 508, EN 61131-2, EN 61000-6-4, EN 61000-6-2 and EN 61010-2-201 standards. This module is compatible with Modicon M340 Programmable Logic Controllers (PLC). It is supplied with flash memory card (BMXRWSC016M). Compact-shaped, Modicon M340 offers in small box flexibility and integrated functions. In the heart of process, it provides you plug and work solutions with both Schneider Electric and third party devices.
Product Details
Product or Component Type | Ethernet TCP/IP network module |
---|---|
Protective Treatment | TC |
Integrated Connection Type | Ethernet TCP/IP RJ45 10/100 Mbit/s 1 twisted pair transparent ready class B30 |
Range of Product | Modicon M340 automation platform |
Concept | Transparent Ready |
Product Hover Image | /b/m/bmxnoe0100.jpg |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review