Contactors & Motor Starters

303 results

Sort By arrow-down
Motor circuit breaker, TeSys GV2, 3P, 0.63-1 A, thermal magnetic, screw clamp terminals
GV2P05
Motor circuit breaker, TeSys GV2, 3P, 0.4-0.63 A, thermal magnetic, screw clamp terminals
GV2P04
TeSys GV2 - Flush mounting enclosure for TeSys GV2ME - IP41
GV2MP01
Motor circuit breaker, TeSys GV2, 3P, 24-32 A, thermal magnetic, screw clamp terminals
GV2ME32
Motor circuit breaker, TeSys GV2, 3P, 9-14 A, thermal magnetic, screw clamp terminals
GV2ME16
Motor circuit breaker, TeSys GV2, 3P, 4-6.3 A, thermal magnetic, screw clamp terminals
GV2ME10
Motor circuit breaker, TeSys GV2, 3P, 2.5-4 A, thermal magnetic, screw clamp terminals
GV2ME08
Motor circuit breaker, TeSys GV2, 3P, 1-1.6 A, thermal magnetic, screw clamp terminals
GV2ME06
Motor circuit breaker, TeSys GV2, 3P, 0.63-1 A, thermal magnetic, screw clamp terminals
GV2ME05
Motor circuit breaker, TeSys GV2, 3P, 0.4-0.63 A, thermal magnetic, screw clamp terminals
GV2ME04
TeSys GV2 - Enclosure for TeSys GV2ME - IP41
GV2MC01
Motor circuit breaker, TeSys GV2, 3P, 32 A, magnetic, toggle control, screw clamp terminals
GV2LE32
Motor circuit breaker, TeSys GV2, 3P, 25 A, magnetic, toggle control, screw clamp terminals
GV2LE22
Motor circuit breaker, TeSys GV2, 3P, 18 A, magnetic, toggle control, screw clamp terminals
GV2LE20
Motor circuit breaker, TeSys GV2, 3P, 10 A, magnetic, toggle control, screw clamp terminals
GV2LE14
Motor circuit breaker, TeSys GV2, 3P, 2.5 A, magnetic, toggle control, screw clamp terminals
GV2LE07
Motor circuit breaker, TeSys GV2, 3P, 1 A, magnetic, toggle control, screw clamp terminals
GV2LE05
Motor circuit breaker, TeSys GV2, 3P, 0.63 A, magnetic, toggle control, screw clamp terminals
GV2LE04
Motor circuit breaker, TeSys GV2, 3P, 32 A, magnetic, rotary handle, screw clamp terminals
GV2L32
Motor circuit breaker, TeSys GV2, 3P, 0.63 A, magnetic, rotary handle, screw clamp terminals
GV2L04
Extended rotary handle kit, TeSys GV2, IP65, black handle, with trip indication, for GV2L-GV2P
GV2AP04
TeSys GV2 - Combination blocks - with LAD311 and contactor LC1D09...D38
GV2AF4
Thermal magnetic circuit breaker, TeSys GB2, 1P, 3 A, Icu 3 kA@240 V
GB2CB08