
TeSys GV2 - Enclosure for TeSys GV2ME - IP41
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
TeSys GV2 - Enclosure for TeSys GV2ME - IP41
Description
TeSys enclosed starters, empty enclosure, for thermal magnetic circuit breakers GV2ME. Surface mounting enclosure with screw fixing, 2 knock-outs for cable glands on top and bottom, sealable cover. Polycarbonate enclosure, double insulated with protective conductor, IP41 protection. To be equipped with a motor circuit breaker GV2ME, and start-emergency stop buttons GV2K (to be ordered separately). Possible mounting of 1 side auxiliary contact blocks GVAD, GVAM, GVAD on both sides of GV2ME (to be ordered separately). It conforms to IEC 60947-2 and IEC 60947-4-1, Green Premium compliant (RoHS/REACh).
Product Details
Accessory / Separate Part Category | mounting accessory |
---|---|
Compatibility Code | GV2MC |
Depth | 84 mm |
Device Short Name | GV2MC |
Environmental Characteristic | standard environment |
Height | 147 mm |
Ip Degree of Protection | IP41 |
Product Compatibility | GV2ME |
Product or Component Type | enclosure |
Range | TeSys |
Range of Product | TeSys GV2 |
Width | 93 mm |
Auxiliary Mounting Location | left |
Enclosure/cubicle Description | surface mounting |