Motor circuit breaker, TeSys GV2, 3P, 1 A, magnetic, toggle control, screw clamp terminals

GV2LE05
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

TeSys GV motor circuit breaker, 3 poles (3P), 1A/690V, for 3-phase motor applications 0.25-0.37kW@400V. It provides a magnetic protection with a tripping level at 13xIn, high breaking capacity Icu 100kA. Connection by screw clamp terminals. Start-stop control by toggle guaranteed for 100 000 cycles AC-3. To complete motor protection, use in association with a thermal overload relay LRD05 (to be ordered separately). Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).

Product Details

[in] Rated Current 1 A
[ue] Rated Operational Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[ui] Rated Insulation Voltage 690 V AC 50/60 Hz conforming to IEC 60947-2
[uimp] Rated Impulse Withstand Voltage 6 kV conforming to IEC 60947-2
Ambient Air Temperature for Operation -20-60 °C
Ambient Air Temperature for Storage -40-80 °C
Breaking Capacity 100 kA Icu at 230/240 V AC 50/60 Hz conforming to IEC 60947-2
Climatic Withstand conforming to IACS E10
Compatibility Code GV2LE
Control Type toggle
Depth 78.5 mm
Device Application motor protection
Device Short Name GV2LE
Electrical Durability 100000 cycles for AC-3 at 415 V
Fire Resistance 960 °C conforming to IEC 60695-2-11
Fixing Mode 35 mm symmetrical DIN rail: clipped
Height 89 mm
Ik Degree of Protection IK04
Ip Degree of Protection IP20 conforming to IEC 60529
Mechanical Durability 100000 cycles
Mechanical Robustness shocks: 30 Gn conforming to IEC 60068-2-27
Net Weight 0.33 kg
Network Frequency 50/60 Hz conforming to IEC 60947-2
Network Type AC
Operating Position any position
Poles Description 3P
Product Certifications IECEE CB Scheme
Product Name TeSys GV2
Product or Component Type motor circuit breaker
Range TeSys Deca
Range of Product TeSys GV2
Standards EN/IEC 60947-2
Suitability For Isolation yes conforming to IEC 60947-1 § 7-1-6
Tightening Torque 1.7 N.m on screw clamp terminals
Trip Unit Technology magnetic
Utilisation Category category A conforming to IEC 60947-2
Width 45 mm
[ics] Rated Service Short-circuit Breaking Capacity 100 % at 690 V AC 50/60 Hz conforming to IEC 60947-2
[ith] Conventional Free Air Thermal Current 1 A conforming to IEC 60947-4-1
Direct Connector without
Magnetic Tripping Current 13-13 A
Maximum Operating Rate 40 cyc/h
Motor Power Kw 0.25-0.25 kW at 400/415 V AC 50/60 Hz
Operating Altitude 2000 m
Power Dissipation Per Pole 1.8 W
Rated Duty continuous conforming to IEC 60947-4-1

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Motor circuit breaker, TeSys GV2, 3P, 1 A, magnetic, toggle control, screw clamp terminals
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.