Contactors & Motor Starters

303 results

Sort By arrow-down
liquid level measurement probe LA9 - 100°C
LA9RM201
Mechanical and electrical interlock, TeSys D reversing & changeover, 2 contactors LC1D115-D150
LA9D11502
Adapter terminal block, TeSys LRD, for separate mounting of LR2D1… LR3D1…
LA7D1064
Motor circuit breaker, EasyPact, TVS GZ1E, AC-3, 3P, 24..32A, thermal magnetic detection
GZ1E32
Motor circuit breaker, EasyPact, TVS GZ1E, AC-3, 3P, 17..23A, thermal magnetic detection
GZ1E21
Motor circuit breaker, EasyPact, TVS GZ1E, AC-3, 3P, 13..18A, thermal magnetic detection
GZ1E20
Motor circuit breaker, EasyPact, TVS GZ1E, AC-3, 3P, 1.6..2.5A, thermal magnetic detection
GZ1E07
Motor circuit breaker, EasyPact, TVS GZ1E, AC-3, 3P, 0.16..0.25A, thermal magnetic detection
GZ1E02
Motor circuit breaker, EasyPact, TVS GZ1E, AC-3, 3P, 0.1..0.16A, thermal magnetic detection
GZ1E01
Undervoltage release (MN), TeSys GV2-GV3, 380-400V AC 50Hz / 440V AC 60Hz
GVAU385
TeSys GV2 & GV3 - auxiliary contact block - 1 NO + 1 NC
GVAN11
TeSys GV2 & GV3 - auxiliary contact - 1 NO + 1 NC
GVAE11
TeSys GV2 & GV3 - auxiliary contact - 1 NO/NC
GVAE1
TeSys GV2 & GV3 - auxiliary contact - 1 NO + 1 NO (fault)
GVAD1010
Motor circuit breaker, TeSys GV4, 3P, 80 A, Icu 50 kA, magnetic, EverLink terminals
GV4LE80N
Motor circuit breaker, TeSys GV4, 3P, 12.5 A, Icu 50 kA, magnetic, EverLink terminals
GV4L12N
Motor circuit breaker, TeSys GV4, 3P, 7 A, Icu 50 kA, magnetic, EverLink terminals
GV4L07N
Motor circuit breaker, TeSys GV4, 3P, 3.5 A, Icu 50 kA, magnetic, EverLink terminals
GV4L03N
Motor circuit breaker, TeSys GV3, 3P, 48-65 A, thermal magnetic, EverLink terminals
GV3P65
Motor circuit breaker, TeSys GV3, 3P, 9-13 A, thermal magnetic, EverLink terminals
GV3P13
Motor circuit breaker,TeSys Deca,3P,80A,magnetic,rotary handle,EverLink terminals
GV3L80
Motor circuit breaker, TeSys GV2, 3P, 20-25 A, thermal magnetic, screw clamp terminals
GV2P22
Motor circuit breaker, TeSys GV2, 3P, 6-10 A, thermal magnetic, screw clamp terminals
GV2P14