Ultimate - euro modular plate - 1 module - white
SKU :
GU8050

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 13.17
AEDÂ 10.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Ultimate Screwless flat plate - switched socket - 1 gang - stainless steel Black
Ultimate - euro modular plate - 1 module - white
AEDÂ 13.17
AEDÂ 10.00
- Specifications
- Reviews
Overview
Part Number | GU8050 |
---|---|
Activity | HDCWD |
Aesthetic Name | Slimline |
Colour | white moulded matt |
device application | mounting |
fixing mode | by screws |
Height | 86 mm |
Installation Direction | horizontal/vertical |
IP degree of protection | IP20 |
Material | plastic |
mounting mode | flush-mounted |
Number of Gangs | 1 gang |
Number of Modules | 1 module |
product or component type | front plate |
Quantity per set | set of 10 |
Range | Ultimate |
range of product | Ultimate |
width | 86 mm |
Range Compatibility | Ultimate front plate |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Part Number | GU8050 |
---|---|
Activity | HDCWD |
Aesthetic Name | Slimline |
Colour | white moulded matt |
device application | mounting |
fixing mode | by screws |
Height | 86 mm |
Installation Direction | horizontal/vertical |
IP degree of protection | IP20 |
Material | plastic |
mounting mode | flush-mounted |
Number of Gangs | 1 gang |
Number of Modules | 1 module |
product or component type | front plate |
Quantity per set | set of 10 |
Range | Ultimate |
range of product | Ultimate |
width | 86 mm |
Range Compatibility | Ultimate front plate |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account