calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Schneider Electric green signature style for the entire ComPacT range
- 2. Estimated 40% reduction of wiring time for panel builders
- 3. Experience easier installation thanks to a new ergonomic front-plate design
- 4. Gain the confidence that all auxiliaries are on the right spot, and check that you have the right coil rating
- 5. Ergonomic new toggle for easier breaker manual operation
Trip unit MicroLogic 5.2 E for ComPacT NSX 100/160/250 circuit breakers, electronic, rating 40A, 3 poles 3d
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range | COMPACT |
| Range of product | COMPACT NSX100...250 |
| Product or component type | TRIP UNIT |
| Trip unit name | MICROLOGIC 5.2 E |
| Trip unit technology | ELECTRONIC |
| Range compatibility | COMPACT NSX100COMPACT NSX160COMPACT NSX250 |
| Device application | DISTRIBUTION |
| Poles description | 3P |
| Protected poles description | 3D |
| Trip unit protection functions | LSI |
| Protection type | L : FOR OVERLOAD PROTECTION (LONG TIME)S : FOR SHORT TIME SHORT-CIRCUIT PROTECTIONI : FOR INSTANTANEOUS SHORT-CIRCUIT PROTECTION |
| Trip unit rating | 40 A AT 40 °C |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Circuit breaker mounting mode | FIXED |
| Long-time pick-up adjustment type Ir (thermal protection) | ADJUSTABLE 9 SETTINGS |
| [Ir] long-time protection pick-up adjustment range | 18...40 A |
| Long-time protection delay adjustment type tr | ADJUSTABLE |
| [tr] long-time protection delay adjustment range | 15…400 S AT 1.5 X IR0.35…11 S AT 7.2 X IR0.5…16 S AT 6 X IR |
| Thermal memory | 20 MINUTES BEFORE AND AFTER TRIPPING |
| Short-time protection pick-up adjustment type Isd | ADJUSTABLE 9 SETTINGS |
| [Isd] Short-time protection pick-up adjustment range | 1.5...10 X IR |
| Short-time protection delay adjustment type tsd | ADJUSTABLE |
| [tsd] Short-time protection delay adjustment range | 0…0.4 S I²T=OFF0.1…0.4 S I²T=ON |
| Instantaneous protection pick-up adjustment type Ii | ADJUSTABLE |
| [Ii] instantaneous protection pick-up adjustment range | 1.5...15 X IN |
| Earth-leakage protection | WITHOUT |
| Zone selective interlocking ZSI | WITH |
| Local signalling | FLASHING LED (GREEN) FOR READY TO OPERATELED 105 % IR (RED) FOR OVERLOADLED 90 % IR (ORANGE) FOR OVERLOAD |
| Display type | LCD DISPLAY |
| Type of measurement | ENERGY METER |
| Communication of data | ENERGY METERINGPROTECTION AND ALARM SETTINGSTIME-STAMPED HISTORIES AND EVENT TABLESINSTANTANEOUS AND DEMAND VALUESMAINTENANCE INDICATORSDEMAND CURRENT AND POWERPOWER QUALITYMAXIMETERS/MINIMETERS |
| Electrical data recording | MAINTENANCE INDICATORS |
| Standards | EN/IEC 60947-2 |
| Electrical shock protection class | CLASS II |
| Pollution degree | 3 CONFORMING TO IEC 60947-1 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.500 CM |
| Package 1 Width | 11.000 CM |
| Package 1 Length | 15.000 CM |
| Package 1 Weight | 561.800 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 11 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 6.580 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Silicone-free | No |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 18 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5.015670056 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.073751232 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.044266034 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 11.50365455 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 12 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.065736949 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 9cd110c5-7f48-4bb3-91b8-ba77f361496d |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| Range | COMPACT |
| Range of product | COMPACT NSX100...250 |
| Product or component type | TRIP UNIT |
| Trip unit name | MICROLOGIC 5.2 E |
| Trip unit technology | ELECTRONIC |
| Range compatibility | COMPACT NSX100COMPACT NSX160COMPACT NSX250 |
| Device application | DISTRIBUTION |
| Poles description | 3P |
| Protected poles description | 3D |
| Trip unit protection functions | LSI |
| Protection type | L : FOR OVERLOAD PROTECTION (LONG TIME)S : FOR SHORT TIME SHORT-CIRCUIT PROTECTIONI : FOR INSTANTANEOUS SHORT-CIRCUIT PROTECTION |
| Trip unit rating | 40 A AT 40 °C |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Circuit breaker mounting mode | FIXED |
| Long-time pick-up adjustment type Ir (thermal protection) | ADJUSTABLE 9 SETTINGS |
| [Ir] long-time protection pick-up adjustment range | 18...40 A |
| Long-time protection delay adjustment type tr | ADJUSTABLE |
| [tr] long-time protection delay adjustment range | 15…400 S AT 1.5 X IR0.35…11 S AT 7.2 X IR0.5…16 S AT 6 X IR |
| Thermal memory | 20 MINUTES BEFORE AND AFTER TRIPPING |
| Short-time protection pick-up adjustment type Isd | ADJUSTABLE 9 SETTINGS |
| [Isd] Short-time protection pick-up adjustment range | 1.5...10 X IR |
| Short-time protection delay adjustment type tsd | ADJUSTABLE |
| [tsd] Short-time protection delay adjustment range | 0…0.4 S I²T=OFF0.1…0.4 S I²T=ON |
| Instantaneous protection pick-up adjustment type Ii | ADJUSTABLE |
| [Ii] instantaneous protection pick-up adjustment range | 1.5...15 X IN |
| Earth-leakage protection | WITHOUT |
| Zone selective interlocking ZSI | WITH |
| Local signalling | FLASHING LED (GREEN) FOR READY TO OPERATELED 105 % IR (RED) FOR OVERLOADLED 90 % IR (ORANGE) FOR OVERLOAD |
| Display type | LCD DISPLAY |
| Type of measurement | ENERGY METER |
| Communication of data | ENERGY METERINGPROTECTION AND ALARM SETTINGSTIME-STAMPED HISTORIES AND EVENT TABLESINSTANTANEOUS AND DEMAND VALUESMAINTENANCE INDICATORSDEMAND CURRENT AND POWERPOWER QUALITYMAXIMETERS/MINIMETERS |
| Electrical data recording | MAINTENANCE INDICATORS |
| Standards | EN/IEC 60947-2 |
| Electrical shock protection class | CLASS II |
| Pollution degree | 3 CONFORMING TO IEC 60947-1 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.500 CM |
| Package 1 Width | 11.000 CM |
| Package 1 Length | 15.000 CM |
| Package 1 Weight | 561.800 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 11 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 6.580 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Silicone-free | No |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 18 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5.015670056 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 5 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.073751232 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.044266034 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 11.50365455 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 12 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.065736949 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | 9cd110c5-7f48-4bb3-91b8-ba77f361496d |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |