energy sensor, PowerTag Monoconnect 250A 3P

LV434020
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

How to Video

Promotional Video

Product Details

Activity DPLVP
Pincode Group default
Part Number LV434020
[Imp] maximum permanent current 1.2 x In
Type of measurement active and reactive energy, active and reactive power, apparent power, current, voltage, power factor
Power consumption in VA 3.7 VA
Accuracy class class 1 active energy conforming to IEC 61557-12, class 2 reactive energy conforming to IEC 61557-12, class 1 active power conforming to IEC 61557-12, class 2 reactive power conforming to IEC 61557-12, class 2 apparent power conforming to IEC 61557-12, class 1 current conforming to IEC 61557-12, class 0.5 voltage conforming to IEC 61557-12, class 1 power factor conforming to IEC 61557-12
Measurement category category III conforming to IEC 61010-2-030
Metering type power factor 0...1: class 1 at 25 °C conforming to IEC 61557-12, apparent power S, S1, S2, S3 88 VA...416 kVA: class 2 at 25 °C conforming to IEC 61557-12, active power P, P1, P2, P3 88 W...416 kW: class 1 at 25 °C conforming to IEC 61557-12, reactive power Q, Q1, Q2, Q3 88 VAR...416 kVAR: class 2 at 25 °C conforming to IEC 61557-12, active energy Ep IN/OUT/tot 0...281 x 10exp(9) kWh: class 1 at 25 °C conforming to IEC 61557-12, reactive energy Ep IN/OUT/tot 0...281 x 10exp(9) kVARh: class 2 at 25 °C conforming to IEC 61557-12, voltage U12, U23, U31 320...480 V: class 0.5 at 25 °C conforming to IEC 61557-12, voltage V1N, V2N, V3N 184...276 V: class 0.5 at 25 °C conforming to IEC 61557-12, current I1, I2, I3, Iavg 8...250 A: class 1 at 25 °C conforming to IEC 61557-12, frequency 45...65 Hz
Form factor monoconnect
Starting current 160 mA
Emission power 10 mW
Max current 250 A
Event management voltage loss with measured current at voltage loss
Transmission support medium radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4 (11-26 ) transmission time < 5 ms
Saturation current 500 A
Concentrator compatibility Acti9 Smartlink SI B, Acti9 Smartlink SI D, Acti9 PowerTag Link C, Acti9 PowerTag Link, Acti9 PowerTag Link HD, Harmony Hub, Wiser IP module, EcoStruxure Panel Server Universal, EcoStruxure Panel Server Advanced, PrismaSet Active
[Ib] basic current 40 A
standards IEC 61557-12, IEC 61010-1, ETSI EN 301 487-1, IEC 61010-2-030, IEC 61326-1, ETSI EN 300 328
ambient air temperature for operation -25-70 °C
electromagnetic compatibility industrial electromagnetic environment conforming to IEC 61326-1, radiated EMC conforming to ETSI EN 301 489-17, electromagnetic emission conforming to IEC 62311
environmental characteristic indoor use
vibration resistance 3M4 conforming to IEC 60721-3-3
Directives 2014/53/EU - radio equipment directive
ambient air temperature for storage -50-85 °C
network frequency 50 Hz, 60 Hz
height 57 mm
net weight 250 g
IP degree of protection IP20
mounting mode bolt-on
depth 86 mm
mounting support on circuit breaker
width 105 mm
Mounting Location bottom
IK degree of protection IK07 conforming to IEC 60068-2-75 test Ehb
Connection Pitch 35 mm
range PowerLogic
colour dark grey (RAL 7016)
Range Compatibility Compact NSX Compact NSX100...250, Compact NS Compact NS100...250, TeSys TeSys GV5, TeSys TeSys GV7, EasyPact EasyPact CVS100, EasyPact EasyPact CVS160, EasyPact EasyPact CVS250
tightening torque 10-10 N.m

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: energy sensor, PowerTag Monoconnect 250A 3P
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Frequently Bought Together

Acti9 PowerTag Link HD - Wireless to Modbus TCP/IP Concentrator
A9XMWD100

In stock

Acti9 PowerTag Link - Wireless to Modbus TCP/IP Concentrator
A9XMWD20

In stock

EcoStruxure Panel Server - universal wireless, concentrator modbus gateway 110-277 VAC/DC
PAS600

In stock

EcoStruxure Panel Server - universal wireless, concentrator modbus gateway 24 VDC
PAS600L

In stock

EcoStruxure Power Operation - Server, 5000 Points
PSA101114

In stock

EcoStruxure Power Operation - Server, 1500 Points
PSA101113

In stock

EcoStruxure Power Operation - Server, 15000 Points
PSA101115

In stock

Power Monitoring Expert Standard Edition BASE licence (incld 1 Engineering C)
PSWSANCZZSPEZZ

In stock