Circuit breaker basic frame, ComPacT NSX100B, 25kA at 415VAC 50/60 Hz, 100A, without trip unit, 3 poles
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Circuit breaker basic frame, ComPacT NSX100B, 25kA at 415VAC 50/60 Hz, 100A, without trip unit, 3 poles
Excl. Tax
Excl. Tax
Description
Product Details
Activity | PPCCB |
---|---|
Pincode Group | default |
Part Number | C10B3 |
[ics] Rated Service Breaking Capacity | 20 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 7.5 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2 |
[Uimp] rated impulse withstand voltage | 8 kV conforming to IEC 60947-2 |
breaking capacity | 15 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2 |
Breaking Capacity Code | B 25 kA 415 V AC |
Connection Pitch | 35 mm |
Downside Connection | front |
suitability for isolation | yes conforming to EN/IEC 60947-2 |
Upside Connection | front |
utilisation category | category A |
ambient air temperature for storage | -50-85 °C |
compatibility code | NSX100 |
control type | toggle |
depth | 86 mm |
device application | distribution |
device short name | NSX100B |
Electrical Durability | 10000 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2, 20000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2, 30000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2, 50000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2 |
height | 161 mm |
IK degree of protection | IK07 conforming to IEC 62262 |
IP degree of protection | IP40 conforming to IEC 60529 |
mechanical durability | 50000 cycles conforming to IEC 60947-2 |
mounting mode | fixed |
mounting support | backplate |
network frequency | 50/60 Hz |
network type | AC |
Poles Description | 3P |
pollution degree | 3 conforming to IEC 60664-1 |
product certifications | UL, CSA |
product or component type | basic frame |
Protection Type | without protection |
range | ComPacT new generation |
range of product | ComPacT NSX100...250 new generation |
width | 105 mm |
ambient air temperature for operation | -25-70 °C |
standards | EN/IEC 60947-2, UL 508 |
[Ui] rated insulation voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |