calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Quick and easy assembly and disassembly
- 2. Robustness to withstand harsh environments
- 3. Large set of accessories to customize your panels
- 4. Colored contact block provides easy function identification
- 5. Push-in connection for time and cost efficiency
- 6. Compact and stackable to enlarge number of contact possibilities
Single contact block, Harmony XB4, Hamony XB5, silver alloy, compact push in terminals, 1 NO
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Activity | IDSIG |
| net weight | 0.011 kg |
| contacts type and composition | 1 NO |
| Range of product | HARMONY XB5HARMONY XB4 |
| Product or component type | CONTACT BLOCK |
| Device short name | ZBE |
| Sale per indivisible quantity | 5 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Contact operation | SLOW-BREAK |
| Contact block type | SINGLE |
| Contacts usage | STANDARD CONTACTS |
| Connections - terminals | PUSH-IN, = 1 X 0.34 MM² WITHOUT WIRE END FERRULE CONFORMING TO IEC 60947-1 |
| CAD overall width | 34.3 MM |
| CAD overall height | 14.8 MM |
| CAD overall depth | 9.8 MM |
| Net weight | 0.005 KG |
| Contacts type and composition | 1 NO |
| Positive opening | WITHOUT |
| Operating travel | 2.05 MM (NO CHANGING ELECTRICAL STATE)4.3 MM (TOTAL TRAVEL) |
| Operating force | 2.45 N NO CHANGING ELECTRICAL STATE |
| Mechanical durability | 10000000 CYCLES |
| Contacts material | SILVER ALLOY (AG/NI) |
| Short-circuit protection | 10 A CARTRIDGE FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 10 A CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 300 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 60947-1 |
| [Ie] rated operational current | 6 A AT 120 V, AC-15, A300 CONFORMING TO IEC 60947-5-13 A AT 240 V, AC-15, A300 CONFORMING TO IEC 60947-5-10.55 A AT 125 V, DC-13, Q300 CONFORMING TO IEC 60947-5-10.27 A AT 250 V, DC-13, Q300 CONFORMING TO IEC 60947-5-1 |
| Mounting of block | FRONT MOUNTING |
| Device presentation | BASIC ELEMENT |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Standards | IEC 60947-1IEC 60947-5-1IEC 60947-5-4IEC 60947-5-5UL 60947-1UL 60947-5-1UL 60947-5-5UL 1059UL 486ECSA C22.2 NO 60947-1CSA C22.2 NO 60947-5-1CSA C22.2 NO 158CSA C22.2 NO 65IACS E10 |
| Product certifications | EACIECEE CB SchemeCCCULCSA |
| Vibration resistance | 5 GN (F= 10…500 HZ) CONFORMING TO IEC 60068-2-625 MM PEAK TO PEAK (F= 2…10 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 25 GN (DURATION = 6 MS) FOR 1000 SHOCKS ON EACH AXIS CONFORMING TO IEC 60068-2-2730 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.3 CM |
| Package 1 Width | 5.2 CM |
| Package 1 Length | 4.2 CM |
| Package 1 Weight | 5 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 3.3 CM |
| Package 2 Width | 5.2 CM |
| Package 2 Length | 4.2 CM |
| Package 2 Weight | 30 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 500 |
| Package 3 Height | 15 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 3.315 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.0700906059 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0031303224 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0077739855 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.023894 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0199760978 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Activity | IDSIG |
| net weight | 0.011 kg |
| contacts type and composition | 1 NO |
| Range of product | HARMONY XB5HARMONY XB4 |
| Product or component type | CONTACT BLOCK |
| Device short name | ZBE |
| Sale per indivisible quantity | 5 |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Contact operation | SLOW-BREAK |
| Contact block type | SINGLE |
| Contacts usage | STANDARD CONTACTS |
| Connections - terminals | PUSH-IN, = 1 X 0.34 MM² WITHOUT WIRE END FERRULE CONFORMING TO IEC 60947-1 |
| CAD overall width | 34.3 MM |
| CAD overall height | 14.8 MM |
| CAD overall depth | 9.8 MM |
| Net weight | 0.005 KG |
| Contacts type and composition | 1 NO |
| Positive opening | WITHOUT |
| Operating travel | 2.05 MM (NO CHANGING ELECTRICAL STATE)4.3 MM (TOTAL TRAVEL) |
| Operating force | 2.45 N NO CHANGING ELECTRICAL STATE |
| Mechanical durability | 10000000 CYCLES |
| Contacts material | SILVER ALLOY (AG/NI) |
| Short-circuit protection | 10 A CARTRIDGE FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 10 A CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 300 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 4 KV CONFORMING TO IEC 60947-1 |
| [Ie] rated operational current | 6 A AT 120 V, AC-15, A300 CONFORMING TO IEC 60947-5-13 A AT 240 V, AC-15, A300 CONFORMING TO IEC 60947-5-10.55 A AT 125 V, DC-13, Q300 CONFORMING TO IEC 60947-5-10.27 A AT 250 V, DC-13, Q300 CONFORMING TO IEC 60947-5-1 |
| Mounting of block | FRONT MOUNTING |
| Device presentation | BASIC ELEMENT |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Standards | IEC 60947-1IEC 60947-5-1IEC 60947-5-4IEC 60947-5-5UL 60947-1UL 60947-5-1UL 60947-5-5UL 1059UL 486ECSA C22.2 NO 60947-1CSA C22.2 NO 60947-5-1CSA C22.2 NO 158CSA C22.2 NO 65IACS E10 |
| Product certifications | EACIECEE CB SchemeCCCULCSA |
| Vibration resistance | 5 GN (F= 10…500 HZ) CONFORMING TO IEC 60068-2-625 MM PEAK TO PEAK (F= 2…10 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 25 GN (DURATION = 6 MS) FOR 1000 SHOCKS ON EACH AXIS CONFORMING TO IEC 60068-2-2730 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3.3 CM |
| Package 1 Width | 5.2 CM |
| Package 1 Length | 4.2 CM |
| Package 1 Weight | 5 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 5 |
| Package 2 Height | 3.3 CM |
| Package 2 Width | 5.2 CM |
| Package 2 Length | 4.2 CM |
| Package 2 Weight | 30 G |
| Unit Type of Package 3 | S02 |
| Number of Units in Package 3 | 500 |
| Package 3 Height | 15 CM |
| Package 3 Width | 30 CM |
| Package 3 Length | 40 CM |
| Package 3 Weight | 3.315 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 0.1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.0700906059 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0031303224 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0077739855 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.023894 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0199760978 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |