Schneider Electric metal fixing collar pillar for electrical block, ZB4BZ009
SKU :
ZB4BZ009

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 16.64
AEDÂ 12.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 2m
Schneider Electric metal fixing collar pillar for electrical block, ZB4BZ009
AEDÂ 16.64
AEDÂ 12.00
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
Activity | IDSIG |
---|---|
Activity | IDSIG |
Part Number | ZB4BZ009 |
accessory / separate part category | mounting and fixing accessories |
accessory / separate part destination | electrical block |
Accessory / separate part type | body fixing collar |
net weight | 0.006 kg |
Quantity per set | set of 10 |
range of product | Harmony XB4 |
Customizable | 0 |
Head type | standard |
Accessory / separate part designation | fixing collar |
Device Presentation | basic element |
Material | metal |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
Activity | IDSIG |
---|---|
Activity | IDSIG |
Part Number | ZB4BZ009 |
accessory / separate part category | mounting and fixing accessories |
accessory / separate part destination | electrical block |
Accessory / separate part type | body fixing collar |
net weight | 0.006 kg |
Quantity per set | set of 10 |
range of product | Harmony XB4 |
Customizable | 0 |
Head type | standard |
Accessory / separate part designation | fixing collar |
Device Presentation | basic element |
Material | metal |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account