remote terminal - ATS22 - for soft starter for asynchronous motor - IP54
SKU :
VW3G22101

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 756.55
AEDÂ 524.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Unika interlocked socket - 63 A - 3P + N + E - 380...415 V AC - IP65 - panel
remote terminal - ATS22 - for soft starter for asynchronous motor - IP54
AEDÂ 756.55
AEDÂ 524.00
- Specifications
- Documents
- Reviews
Overview
Activity | IDVSD |
---|---|
Part Number | VW3G22101 |
accessory / separate part category | control accessories |
accessory / separate part destination | soft starter for asynchronous motor |
Accessory / separate part type | remote terminal |
IP degree of protection | IP54 |
net weight | 0.25 kg |
range of product | Altistart 22 |
Accessory / separate part designation | remote terminal |
Accessory dimension | 50 x 15 x 70 mm |
product compatibility | ATS22 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
Activity | IDVSD |
---|---|
Part Number | VW3G22101 |
accessory / separate part category | control accessories |
accessory / separate part destination | soft starter for asynchronous motor |
Accessory / separate part type | remote terminal |
IP degree of protection | IP54 |
net weight | 0.25 kg |
range of product | Altistart 22 |
Accessory / separate part designation | remote terminal |
Accessory dimension | 50 x 15 x 70 mm |
product compatibility | ATS22 |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account