remote cable - 1 m - for graphic display terminal
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
remote cable - 1 m - for graphic display terminal
Excl. Tax
Excl. Tax
Product Details
Activity | IDVSD |
---|---|
Pincode Group | default |
Part Number | VW3A1104R10 |
accessory / separate part category | connection accessory |
accessory / separate part destination | remote graphic display terminal |
Accessory / separate part type | remote cable |
net weight | 0.05 kg |
range of product | Altivar |
product compatibility | VW3M1701, VW3A1101 |
Electrical Connection | 2 male connectors |
Cable Length | 1 m |
Connector Type | RJ45 |
Range Compatibility | Altivar 61, Altistart 22, Altivar 12, Altivar 212, Altivar 71, Altivar Machine ATV340, Altivar 32, Altivar 71Q, Altivar 312, Easy Altivar 610, Altivar 61Q, Altivar Process ATV600, Altivar Machine ATV320, Easy Altivar 310, Altivar 312 Solar, Lexium 32, Altivar Process ATV900 |