
calcActive())">
remote cable - 3 m - for graphic display terminal
VW3A1104R30
AEDÂ 110.18
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

VW3A1104R30
remote cable - 3 m - for graphic display terminal
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
remote cable - 3 m - for graphic display terminal
AEDÂ 110.18
Product Details
Activity | IDVSD |
---|---|
Part Number | VW3A1104R30 |
accessory / separate part category | connection accessory |
accessory / separate part destination | remote graphic display terminal |
Accessory / separate part type | remote cable |
net weight | 0.15 kg |
range of product | Altivar |
product compatibility | VW3A1101, VW3M1701 |
Electrical Connection | 2 male connectors |
Cable Length | 3 m |
Connector Type | RJ45 |
Range Compatibility | Altivar 71Q, Altivar 212, Easy Altivar 610, Altivar Process ATV600, Altivar 32, Altivar 312, Altivar 61Q, Altivar 61, Easy Altivar 310, Altivar Process ATV900, Altistart 22, Altivar Machine ATV340, Altivar 71, Altivar 12, Altivar 312 Solar, Altivar Machine ATV320, Lexium 32 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account