Network Option Switch with conformal coating
SKU :
BMENOS0300C
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 6,981.54
AEDÂ 6,714.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Redundant processor module, Modicon M580, HSBY Level 2, Remote
Network Option Switch with conformal coating
AEDÂ 6,981.54
AEDÂ 6,714.00
- Specifications
- Documents
- Reviews
Overview
| Activity | IDPAC |
|---|---|
| Part Number | BMENOS0300C |
| [Us] rated supply voltage | 24 V for back plane |
| ambient air temperature for storage | -40-85 °C |
| IP degree of protection | IP20 |
| marking | CE |
| operating altitude | <= 2000 m |
| overvoltage category | II |
| product certifications | CE, UL, CSA, RCM, EAC, Merchant Navy, ATEX zone 2/22, IECEx zone 2/22 |
| product or component type | switch module |
| protective treatment | conformal coating |
| range of product | Modicon X80 |
| relative humidity | 95-95 % without condensation |
| Maximum altitude transport | 3000 m |
| Number of port | 3 |
| Module format | standard |
| ambient air temperature for operation | 0-60 °C |
| standards | EN/IEC 61131-2, EN/IEC 61010-2-201, UL 61010-2-201, CSA C22.2 No 61010-2-201, IACS E10, EN/IEC 61000-6-5, interface type 1 and type 2, EN/IEC 61850-3, location G, EN/IEC 60079-0 |
| local signalling | 1 LED (green) for module active (RUN), 1 LED (red) for module error (ERR), 1 LED (green/red) for module status (Mod Status), 1 LED (green/red) for network communication status (Net Status) |
| product compatibility | BMEXBP... backplane |
| environmental characteristic | gas resistant class Gx conforming to ISA S71.04, gas resistant class 3C4 conforming to IEC 60721-3-3, dust resistant class 3S4 conforming to IEC 60721-3-3, sand resistant class 3S4 conforming to IEC 60721-3-3, salt resistant level 2 conforming to IEC 68252, mold growth resistant class 3B2 conforming to IEC 60721-3-3, fungal spore resistant class 3B2 conforming to IEC 60721-3-3, hazardous location class I division 2 |
| Integrated Connection Type | Ethernet/IP for device network, Ethernet/IP for service port |
| Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility, 2014/34/EU - ATEX directive |
| Communication Port Protocol | EtherNet/IP |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | IDPAC |
|---|---|
| Part Number | BMENOS0300C |
| [Us] rated supply voltage | 24 V for back plane |
| ambient air temperature for storage | -40-85 °C |
| IP degree of protection | IP20 |
| marking | CE |
| operating altitude | <= 2000 m |
| overvoltage category | II |
| product certifications | CE, UL, CSA, RCM, EAC, Merchant Navy, ATEX zone 2/22, IECEx zone 2/22 |
| product or component type | switch module |
| protective treatment | conformal coating |
| range of product | Modicon X80 |
| relative humidity | 95-95 % without condensation |
| Maximum altitude transport | 3000 m |
| Number of port | 3 |
| Module format | standard |
| ambient air temperature for operation | 0-60 °C |
| standards | EN/IEC 61131-2, EN/IEC 61010-2-201, UL 61010-2-201, CSA C22.2 No 61010-2-201, IACS E10, EN/IEC 61000-6-5, interface type 1 and type 2, EN/IEC 61850-3, location G, EN/IEC 60079-0 |
| local signalling | 1 LED (green) for module active (RUN), 1 LED (red) for module error (ERR), 1 LED (green/red) for module status (Mod Status), 1 LED (green/red) for network communication status (Net Status) |
| product compatibility | BMEXBP... backplane |
| environmental characteristic | gas resistant class Gx conforming to ISA S71.04, gas resistant class 3C4 conforming to IEC 60721-3-3, dust resistant class 3S4 conforming to IEC 60721-3-3, sand resistant class 3S4 conforming to IEC 60721-3-3, salt resistant level 2 conforming to IEC 68252, mold growth resistant class 3B2 conforming to IEC 60721-3-3, fungal spore resistant class 3B2 conforming to IEC 60721-3-3, hazardous location class I division 2 |
| Integrated Connection Type | Ethernet/IP for device network, Ethernet/IP for service port |
| Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility, 2014/34/EU - ATEX directive |
| Communication Port Protocol | EtherNet/IP |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account