calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Productivity improvement for process efficiency
- 2. Reliability and robustness
- 3. Cybersecure operation risk management
- 4. Connectivity, openness and data transparency
- 5. Reduced time to market
- 6. Environmental performance of the product
Processor module, Modicon M580, Level 2, Remote Harsh
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| net weight | 0.849 kg |
| Range of product | MODICON M580 |
| Product or component type | PROCESSOR MODULE |
| Product specific application | FOR SEVERE ENVIRONMENTS |
| Number of racks | 4 |
| Local I/O processor capacity (discrete) | 2048 I/O |
| Local I/O processor capacity (analog) | 512 I/O |
| Number of application specific channel (local rack) | 72 |
| Application specific I/O | COUNTERHARTSSI ENCODERACCURATE TIME STAMPINGMOTION CONTROLSERIAL LINK |
| Checks | PROCESS CONTROL |
| Control channels | PROGRAMMABLE LOOPS |
| Integrated connection type | 1 ETHERNET TCP/IP FOR SERVICE PORT2 ETHERNET TCP/IP FOR DEVICE NETWORKUSB TYPE MINI B |
| Number of remote I/O station | 8 - 2 RACK(S) PER REMOTE DROP |
| Number of distributed equipment | 64 |
| Communication module processor capacity | 2 ETHERNET COMMUNICATION MODULE16 AS-INTERFACE MODULE |
| Communication service | RIO SCANNERDIO SCANNER |
| Memory description | EXPANDABLE FLASH, 4 GB FOR DATA STORAGEINTEGRATED RAM, 10 KB FOR SYSTEM MEMORYINTEGRATED RAM, 8 MB FOR PROGRAMINTEGRATED RAM, 768 KB FOR DATA |
| Application structure | 1 PERIODIC FAST TASK64 EVENT TASKS1 CYCLIC/PERIODIC MASTER TASK2 AUXILIARY TASKS |
| Number of instructions per ms | 30 KINST/MS 65 % BOOLEAN + 35 % FIXED ARITHMETIC40 KINST/MS 100 % BOOLEAN |
| Current consumption | 270 MA AT 24 V DC |
| MTBF reliability | 775000 H |
| Marking | CE |
| Vibration resistance | 3 GN |
| Shock resistance | 30 GN |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Operating altitude | 0...2000 M2000...5000 M WITH DERATING FACTOR |
| Relative humidity | 5…95 % AT 55 °C WITHOUT CONDENSATION |
| IP degree of protection | IP20 |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY2014/34/EU - ATEX DIRECTIVE |
| Product certifications | CEULCSARCMEACMerchant NavyATEX zone 2/22IECEx zone 2/22 |
| Standards | IEC 61131-2IEC 61010-2-201UL 61010-2-201CSA C22.2 NO 61010-2-201IACS E10EN/IEC 61000-6-5, INTERFACE TYPE 1 AND TYPE 2EN/IEC 61850-3, LOCATION GIEC 60079-0 |
| Environmental characteristic | GAS RESISTANT CLASS GX CONFORMING TO ISA S71.04GAS RESISTANT CLASS 3C4 CONFORMING TO IEC 60721-3-3DUST RESISTANT CLASS 3S4 CONFORMING TO IEC 60721-3-3SAND RESISTANT CLASS 3S4 CONFORMING TO IEC 60721-3-3SALT RESISTANT LEVEL 2 CONFORMING TO IEC 68252MOLD GROWTH RESISTANT CLASS 3B2 CONFORMING TO IEC 60721-3-3FUNGAL SPORE RESISTANT CLASS 3B2 CONFORMING TO IEC 60721-3-3HAZARDOUS LOCATION CLASS I DIVISION 2 |
| Protective treatment | CONFORMAL COATING |
| Supply | INTERNAL POWER SUPPLY VIA RACK |
| Status LED | 1 LED (GREEN) PROCESSOR RUNNING (RUN)1 LED (RED) PROCESSOR OR SYSTEM FAULT (ERR)1 LED (RED) I/O MODULE FAULT (I/O)1 LED (GREEN) DOWNLOAD IN PROGRESS (DL)1 LED (RED) MEMORY CARD OR CPU FLASH FAULT (BACKUP)1 LED (GREEN/RED) ETH MS (ETHERNET PORT CONFIGURATION STATUS)1 LED (GREEN/RED) ETH NS (ETHERNET NETWORK STATUS) |
| Net weight | 0.849 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.000 CM |
| Package 1 Width | 18.000 CM |
| Package 1 Length | 25.500 CM |
| Package 1 Weight | 881.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.700 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 232 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 65.8739084507 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 66 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1159942136 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0032860982 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 165.5145762712 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 166 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3797219836 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| SCIP Number | 4eb70ab0-978b-4773-a441-0cc20d6144a1 |
| RoHS Eur Status | Compliant By Exemption |
Reviews
Description
Overview
| Activity | IDPAC |
|---|---|
| net weight | 0.849 kg |
| Range of product | MODICON M580 |
| Product or component type | PROCESSOR MODULE |
| Product specific application | FOR SEVERE ENVIRONMENTS |
| Number of racks | 4 |
| Local I/O processor capacity (discrete) | 2048 I/O |
| Local I/O processor capacity (analog) | 512 I/O |
| Number of application specific channel (local rack) | 72 |
| Application specific I/O | COUNTERHARTSSI ENCODERACCURATE TIME STAMPINGMOTION CONTROLSERIAL LINK |
| Checks | PROCESS CONTROL |
| Control channels | PROGRAMMABLE LOOPS |
| Integrated connection type | 1 ETHERNET TCP/IP FOR SERVICE PORT2 ETHERNET TCP/IP FOR DEVICE NETWORKUSB TYPE MINI B |
| Number of remote I/O station | 8 - 2 RACK(S) PER REMOTE DROP |
| Number of distributed equipment | 64 |
| Communication module processor capacity | 2 ETHERNET COMMUNICATION MODULE16 AS-INTERFACE MODULE |
| Communication service | RIO SCANNERDIO SCANNER |
| Memory description | EXPANDABLE FLASH, 4 GB FOR DATA STORAGEINTEGRATED RAM, 10 KB FOR SYSTEM MEMORYINTEGRATED RAM, 8 MB FOR PROGRAMINTEGRATED RAM, 768 KB FOR DATA |
| Application structure | 1 PERIODIC FAST TASK64 EVENT TASKS1 CYCLIC/PERIODIC MASTER TASK2 AUXILIARY TASKS |
| Number of instructions per ms | 30 KINST/MS 65 % BOOLEAN + 35 % FIXED ARITHMETIC40 KINST/MS 100 % BOOLEAN |
| Current consumption | 270 MA AT 24 V DC |
| MTBF reliability | 775000 H |
| Marking | CE |
| Vibration resistance | 3 GN |
| Shock resistance | 30 GN |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -40…85 °C |
| Operating altitude | 0...2000 M2000...5000 M WITH DERATING FACTOR |
| Relative humidity | 5…95 % AT 55 °C WITHOUT CONDENSATION |
| IP degree of protection | IP20 |
| Directives | 2014/35/EU - LOW VOLTAGE DIRECTIVE2014/30/EU - ELECTROMAGNETIC COMPATIBILITY2014/34/EU - ATEX DIRECTIVE |
| Product certifications | CEULCSARCMEACMerchant NavyATEX zone 2/22IECEx zone 2/22 |
| Standards | IEC 61131-2IEC 61010-2-201UL 61010-2-201CSA C22.2 NO 61010-2-201IACS E10EN/IEC 61000-6-5, INTERFACE TYPE 1 AND TYPE 2EN/IEC 61850-3, LOCATION GIEC 60079-0 |
| Environmental characteristic | GAS RESISTANT CLASS GX CONFORMING TO ISA S71.04GAS RESISTANT CLASS 3C4 CONFORMING TO IEC 60721-3-3DUST RESISTANT CLASS 3S4 CONFORMING TO IEC 60721-3-3SAND RESISTANT CLASS 3S4 CONFORMING TO IEC 60721-3-3SALT RESISTANT LEVEL 2 CONFORMING TO IEC 68252MOLD GROWTH RESISTANT CLASS 3B2 CONFORMING TO IEC 60721-3-3FUNGAL SPORE RESISTANT CLASS 3B2 CONFORMING TO IEC 60721-3-3HAZARDOUS LOCATION CLASS I DIVISION 2 |
| Protective treatment | CONFORMAL COATING |
| Supply | INTERNAL POWER SUPPLY VIA RACK |
| Status LED | 1 LED (GREEN) PROCESSOR RUNNING (RUN)1 LED (RED) PROCESSOR OR SYSTEM FAULT (ERR)1 LED (RED) I/O MODULE FAULT (I/O)1 LED (GREEN) DOWNLOAD IN PROGRESS (DL)1 LED (RED) MEMORY CARD OR CPU FLASH FAULT (BACKUP)1 LED (GREEN/RED) ETH MS (ETHERNET PORT CONFIGURATION STATUS)1 LED (GREEN/RED) ETH NS (ETHERNET NETWORK STATUS) |
| Net weight | 0.849 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.000 CM |
| Package 1 Width | 18.000 CM |
| Package 1 Length | 25.500 CM |
| Package 1 Weight | 881.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 6 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 5.700 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 232 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 65.8739084507 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 66 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1159942136 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0032860982 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 165.5145762712 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 166 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3797219836 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.4 kg CO2 eq. |
| SCIP Number | 4eb70ab0-978b-4773-a441-0cc20d6144a1 |
| RoHS Eur Status | Compliant By Exemption |