
calcActive())">
MX Shunt Trip MX plus 1 OF 220-415Vac dc
A9N26946
AEDÂ 174.79
AEDÂ 130.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9N26946
MX Shunt Trip MX plus 1 OF 220-415Vac dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
MX Shunt Trip MX plus 1 OF 220-415Vac dc
AEDÂ 174.79
AEDÂ 130.00
Product Details
Activity | HDCFD |
---|---|
Part Number | A9N26946 |
[Uc] control circuit voltage | 100...415 V AC 50/60 Hz, 110...130 V DC |
9 Mm Pitches | 2 |
Comb Busbar and Distribution Block Compatibility | top: YES |
Signal Contacts Composition | 1 C/O |
Tropicalisation | 2 conforming to EN/IEC 60947-5-1 |
ambient air temperature for storage | -40-85 °C |
colour | white |
compatibility code | MX + OF |
connections - terminals | screw clamp terminal (bottom) - 2 cable(s) 1.5-1.5 mm² - flexible, screw clamp terminal (bottom) - 2 cable(s) 1.5-1.5 mm² - flexible with ferrule, screw clamp terminal (bottom) - 1 cable(s) 0.5-2.5 mm² - rigid |
Depth | 73.5 mm |
device short name | MX + OF |
Height | 82.5 mm |
Market Segment | small commercial, residential |
mounting mode | fixed |
mounting support | 35 mm symmetrical DIN rail |
net weight | 65 g |
product certifications | ASTA, ASEFA, LCIE, KEMA |
product or component type | shunt trip release with OC contact |
Range | Acti9 |
Range Compatibility | Acti 9 (Acti9 iDPN), Acti 9 (Acti9 C120), Acti 9 (Acti9 C40), Acti 9 (Acti9 C60H-DC), Acti 9 (Acti9 C60NA-DC), Acti 9 (Acti9 C60PV-DC), Acti 9 (Acti9 DPN Vigi), Acti 9 (Acti9 DT40), Acti 9 (Acti9 DT60), Acti 9 (Acti9 ID C40), Acti 9 (Acti9 IDc), Acti 9 (Acti9 ITG40), Acti 9 (Acti9 ID), Acti 9 (Acti9 DPN) |
range of product | ID, DPN, C120, DPN Vigi, Clario, Librio, C60, ProDis |
relative humidity | 95-95 % at 55-55 °C |
width | 18 mm |
Wire Stripping Length | 9 mm for bottom connection |
ambient air temperature for operation | -25-50 °C |
standards | EN/IEC 60947-5-1 |
[Ie] rated operational current | 3 A at 415 V AC, 6 A at <= 240 V AC |
local signalling | action indicator |
product compatibility | IDc, C60, DT60, iDPN, DT40, DPN Vigi, ID C40, C40, ITG40, C120 |
tightening torque | 1-1 N.m bottom |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account