Modicon X80 EIO Drop adapter with Ethernet backplane
SKU :
BMECRA31210
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 5,655.74
AEDÂ 5,439.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Variable speed drive, Altivar Process ATV900, ATV930, 250 kW, 400/480 V, w/o braking unit, IP00
Modicon X80 EIO Drop adapter with Ethernet backplane
AEDÂ 5,655.74
AEDÂ 5,439.00
- Specifications
- Documents
- Reviews
Overview
| Activity | IDPAC |
|---|---|
| Part Number | BMECRA31210 |
| ambient air temperature for storage | -40-85 °C |
| current consumption | 1800 mA |
| Depth | 87.5 mm |
| device application | X80 Ethernet RIO drop adaptor |
| operating altitude | <= 2000 m |
| product certifications | CE, UL, CSA, RCM, EAC, Merchant Navy |
| product or component type | I/O expansion module |
| range of product | Modicon X80 |
| relative humidity | 95-95 % without condensation |
| width | 32 mm |
| Maximum altitude transport | 3000 m |
| Number of port | 3 |
| Transmission rate | 10/100 Mbit/s |
| Port Ethernet | 10/100BASE-TX |
| Communication service | Ethernet/IP adapter, RSTP (Ring topology support), Ethernet RIO network, Quality of Service (QoS), CIP Explicit messaging (server), Modbus TCP server for module diagnostics, DHCP client, TFTP client, FTP client, FDR client, SNTP client, SNMP agent |
| Module format | standard |
| Bus type | bus X across the remote backplane, Ethernet across the remote backplane |
| Data recording | 10 ms time stamps |
| Cybersecurity | enable/disable communication ports, Syslog protocol support |
| Exchange mode | half duplex, full duplex, autonegotiation, auto MDIX |
| ambient air temperature for operation | -0-60 °C |
| standards | EN/IEC 61131-2, EN/IEC 61010-2-201, UL 61010-2-201, CSA C22.2 No 61010-2-201, IACS E10, EN/IEC 61000-6-5, interface type 1 and type 2, EN/IEC 61850-3, location G |
| product compatibility | 0-1024 discrete channel, 0-256 analog channel, counter module, time-stamping module, SSI encoder interface module, motion control module, frequency input module, AS-Interface module, serial link module, fiber converter modules, HART module, weighing module, CANopen master module (standalone CPU only), PROFIBUS module (standalone CPU only), Ethernet switch module |
| Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
| Communication Port Protocol | EtherNet/IP |
| Connector Type | 3 RJ45 |
| Communication Network Type | IPv4 (internet protocol) |
| Topology | ring |
| Range Compatibility | Modicon M580 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Activity | IDPAC |
|---|---|
| Part Number | BMECRA31210 |
| ambient air temperature for storage | -40-85 °C |
| current consumption | 1800 mA |
| Depth | 87.5 mm |
| device application | X80 Ethernet RIO drop adaptor |
| operating altitude | <= 2000 m |
| product certifications | CE, UL, CSA, RCM, EAC, Merchant Navy |
| product or component type | I/O expansion module |
| range of product | Modicon X80 |
| relative humidity | 95-95 % without condensation |
| width | 32 mm |
| Maximum altitude transport | 3000 m |
| Number of port | 3 |
| Transmission rate | 10/100 Mbit/s |
| Port Ethernet | 10/100BASE-TX |
| Communication service | Ethernet/IP adapter, RSTP (Ring topology support), Ethernet RIO network, Quality of Service (QoS), CIP Explicit messaging (server), Modbus TCP server for module diagnostics, DHCP client, TFTP client, FTP client, FDR client, SNTP client, SNMP agent |
| Module format | standard |
| Bus type | bus X across the remote backplane, Ethernet across the remote backplane |
| Data recording | 10 ms time stamps |
| Cybersecurity | enable/disable communication ports, Syslog protocol support |
| Exchange mode | half duplex, full duplex, autonegotiation, auto MDIX |
| ambient air temperature for operation | -0-60 °C |
| standards | EN/IEC 61131-2, EN/IEC 61010-2-201, UL 61010-2-201, CSA C22.2 No 61010-2-201, IACS E10, EN/IEC 61000-6-5, interface type 1 and type 2, EN/IEC 61850-3, location G |
| product compatibility | 0-1024 discrete channel, 0-256 analog channel, counter module, time-stamping module, SSI encoder interface module, motion control module, frequency input module, AS-Interface module, serial link module, fiber converter modules, HART module, weighing module, CANopen master module (standalone CPU only), PROFIBUS module (standalone CPU only), Ethernet switch module |
| Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility |
| Communication Port Protocol | EtherNet/IP |
| Connector Type | 3 RJ45 |
| Communication Network Type | IPv4 (internet protocol) |
| Topology | ring |
| Range Compatibility | Modicon M580 |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account