Modicon M580, SD flash memory card, 4 Go, for processor
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Modicon M580, SD flash memory card, 4 Go, for processor
Excl. Tax
Excl. Tax
Product Details
Activity | IDPAC |
---|---|
Pincode Group | default |
Part Number | BMXRMS004GPF |
Accessory / separate part type | memory card |
net weight | 0.002 kg |
range of product | Modicon M580 |
Memory capacity | 4 GB, 64 MB application saving, 3.93 GB data storage |
Data retention time | 10 year(s) |
Number of write cycles | 100000 |
ambient air temperature for operation | -40-85 °C |
product compatibility | BMEP58... |