Lisse - white moulded - euro plate - 2 modules - 1 gang
SKU :
GGBL8060
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 9.09
AEDÂ 8.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Easypact EZC250N - TMD - 125 A - 4 poles 3d
Lisse - white moulded - euro plate - 2 modules - 1 gang
AEDÂ 9.09
AEDÂ 8.00
- Specifications
- Reviews
Overview
| Part Number | GGBL8060 |
|---|---|
| Activity | HDCWD |
| Aesthetic Name | white moulded |
| Colour | white |
| Depth | 11 mm |
| fixing mode | by screws |
| Height | 87 mm |
| IP degree of protection | IP20 |
| Material | Urea (carbamide) |
| net weight | 0.035 kg |
| Number of Gangs | 1 gang |
| Number of Modules | 2 modules |
| product or component type | plate |
| Quantity per set | set of 10 |
| Range | Lisse |
| Type of Installation | indoor |
| Type of Packing | carton |
| width | 87 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | GGBL8060 |
|---|---|
| Activity | HDCWD |
| Aesthetic Name | white moulded |
| Colour | white |
| Depth | 11 mm |
| fixing mode | by screws |
| Height | 87 mm |
| IP degree of protection | IP20 |
| Material | Urea (carbamide) |
| net weight | 0.035 kg |
| Number of Gangs | 1 gang |
| Number of Modules | 2 modules |
| product or component type | plate |
| Quantity per set | set of 10 |
| Range | Lisse |
| Type of Installation | indoor |
| Type of Packing | carton |
| width | 87 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account