calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
Lisse - white moulded - euro plate - 1 module - 1 gang
- Specifications
- Environmental Data
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| net weight | 0.043 kg |
| Number of Gangs | 1 gang |
| Range | LISSE |
| Aesthetic name | WHITE MOULDED |
| Product or component type | PLATE |
| Colour tint | WHITE |
| Quantity per set | SET OF 10 |
| Number of modules | 1 MODULE |
| fixing mode | BY SCREWS |
| Number of gangs | 1 GANG |
| Material | UREA (CARBAMIDE) |
| Type of packing | CARTON |
| Type of installation | INDOOR |
| Width | 87 MM |
| Height | 87 MM |
| Depth | 11 MM |
| Net weight | 0.043 KG |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.100 CM |
| Package 1 Width | 8.700 CM |
| Package 1 Length | 8.700 CM |
| Package 1 Weight | 48.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.500 CM |
| Package 2 Width | 9.500 CM |
| Package 2 Length | 12.000 CM |
| Package 2 Weight | 538.000 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 200 |
| Package 3 Height | 21.000 CM |
| Package 3 Width | 26.500 CM |
| Package 3 Length | 49.500 CM |
| Package 3 Weight | 11.170 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| net weight | 0.043 kg |
| Number of Gangs | 1 gang |
| Range | LISSE |
| Aesthetic name | WHITE MOULDED |
| Product or component type | PLATE |
| Colour tint | WHITE |
| Quantity per set | SET OF 10 |
| Number of modules | 1 MODULE |
| fixing mode | BY SCREWS |
| Number of gangs | 1 GANG |
| Material | UREA (CARBAMIDE) |
| Type of packing | CARTON |
| Type of installation | INDOOR |
| Width | 87 MM |
| Height | 87 MM |
| Depth | 11 MM |
| Net weight | 0.043 KG |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 1.100 CM |
| Package 1 Width | 8.700 CM |
| Package 1 Length | 8.700 CM |
| Package 1 Weight | 48.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.500 CM |
| Package 2 Width | 9.500 CM |
| Package 2 Length | 12.000 CM |
| Package 2 Weight | 538.000 G |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 200 |
| Package 3 Height | 21.000 CM |
| Package 3 Width | 26.500 CM |
| Package 3 Length | 49.500 CM |
| Package 3 Weight | 11.170 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |