
calcActive())">
Lisse - white moulded - euro plate - 4 modules - 2 gangs
GGBL8080
AEDÂ 11.10
AEDÂ 10.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GGBL8080
Lisse - white moulded - euro plate - 4 modules - 2 gangs
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Lisse - white moulded - euro plate - 4 modules - 2 gangs
AEDÂ 11.10
AEDÂ 10.00
Product Details
Part Number | GGBL8080 |
---|---|
Activity | HDCWD |
Aesthetic Name | white moulded |
Colour | white |
depth | 10.5 mm |
fixing mode | by screws |
height | 87 mm |
IP degree of protection | IP20 |
Material | Urea (carbamide) |
net weight | 0.058 kg |
Number of Gangs | 2 gangs |
Number of Modules | 4 modules |
product or component type | plate |
Quantity per set | set of 5 |
range | Lisse |
Type of Installation | indoor |
Type of Packing | carton |
width | 149 mm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account