calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Easy Tesys Control contactor provide a cost-effective solution to a simple application
- 2. Designed to meet the requirements of Electro domestic and HVAC applications
- 3. Easier to install and operate with multi-standard screws
- 4. 2 principles to build your starter solution,To build the essential solutions in an easy and simple way.
- 5. Easy choice for simple applications
- 6. Various Relay Coil Voltages: A.C
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 32A - 220 V AC coil
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| net weight | 0.45 kg |
| Range | EASY TESYS |
| Range of product | EASY TESYS CONTROL |
| Product or component type | CONTACTOR |
| Device short name | LC1E |
| Contactor application | MOTOR CONTROLRESISTIVE LOAD |
| Utilisation category | AC-3AC-3EAC-1 |
| Poles description | 3P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 32 A (AT |
| [Uc] control circuit voltage | 220 V AC 50 HZ |
| Motor power kW | 7.5 KW AT 220/230 V AC 50/60 HZ15 KW AT 380/400 V AC15 KW AT 415/440 V AC15 KW AT 500 V AC15 KW AT 660/690 V AC18.5 KW AT 660...690 V |
| Pole contact composition | 3 NO |
| [Ith] conventional free air thermal current | 50 A (AT 55 °C) FOR POWER CIRCUIT |
| Irms rated making capacity | 416 A AT 440 V AC FOR POWER CIRCUIT CONFORMING TO IEC 60947-4-1 |
| Rated breaking capacity | 272 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 260 A 40 °C - 10 S FOR POWER CIRCUIT138 A 40 °C - 60 S FOR POWER CIRCUIT60 A 40 °C - 600 S FOR POWER CIRCUIT |
| Associated fuse rating | 10 A GG AT |
| Average impedance | 2.5 MOHM - ITH 50 A 50 HZ FOR POWER CIRCUIT |
| Power dissipation per pole | 2 W AC-35 W AC-1 |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-4-1 |
| Overvoltage category | III |
| Pollution degree | 3 |
| [Uimp] rated impulse withstand voltage | 6 KV COIL NOT CONNECTED TO THE POWER CIRCUIT CONFORMING TO IEC 60947 |
| Mechanical durability | 8000000 CYCLES |
| Electrical durability | 1000000 CYCLES AC-3350000 CYCLES AC-1 |
| Control circuit type | AC AT 50 HZ |
| Control circuit voltage limits | 0.85...1.1 UC (-5…55 °C):OPERATIONAL 50 HZ0.3...0.6 UC (-5…55 °C):DROP-OUT 50 HZ |
| Inrush power in VA | 95 VA 50 HZ COS PHI 0.75 (AT 20 °C)95 VA 60 HZ COS PHI 0.75 (AT 20 °C) |
| Hold-in power consumption in VA | 8.3 VA 50 HZ COS PHI 0.3 (AT 20 °C)8.5 VA 60 HZ COS PHI 0.3 (AT 20 °C) |
| Heat dissipation | 2…3 W FOR CONTROL CIRCUIT |
| Operating time | 12...22 MS ON CLOSING4...19 MS ON OPENING |
| Maximum operating rate | 1800 CYC/H 60 °C |
| Connections - terminals | POWER CIRCUIT: SCREW CLAMP TERMINALS 1 1…6 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 1.5…10 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 1.5…6 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 1.5…10 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 1.5…6 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE END |
| Tightening torque | CONTROL CIRCUIT: 1.2 N.MPOWER CIRCUIT: 2.1 N.M |
| Auxiliary contact composition | 1 NO |
| Minimum switching voltage | 17 V FOR CONTROL CIRCUIT |
| Minimum switching current | 5 MA FOR CONTROL CIRCUIT |
| Insulation resistance | > 10 MOHM FOR CONTROL CIRCUIT |
| Non-overlap time | 1.5 MS ON ENERGISATION GUARANTEED BETWEEN NC AND NO CONTACT1.5 MS ON DE-ENERGISATION GUARANTEED BETWEEN NC AND NO CONTACT |
| Mounting support | DIN RAILPLATE |
| Standards | IEC 60947-4-1IEC 60947-1IEC 60947-5-1 |
| Product certifications | EACCE |
| IP degree of protection | IP2X CONFORMING TO IEC 60529 |
| Protective treatment | TH (POLLUTION DEGREE 3) CONFORMING TO IEC 60068-2-30 TEST DB |
| Permissible ambient air temperature around the device | -20…70 °C AT UC-60…80 °C STORAGE-5…55 °C OPERATION |
| Operating altitude | 3000 M WITHOUT DERATING |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN (1.5 GN, 5...300 HZ) VIBRATIONS CONTACTOR CLOSED (3 GN, 5...300 HZ) SHOCKS CONTACTOR CLOSED (10 GN FOR 11 MS) SHOCKS CONTACTOR OPEN (6 GN FOR 11 MS) |
| Height | 84 MM |
| Width | 56 MM |
| Depth | 86 MM |
| Net weight | 0.45 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.700 CM |
| Package 1 Width | 8.600 CM |
| Package 1 Length | 9.200 CM |
| Package 1 Weight | 447.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 11.267 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 348 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.9175754155555556 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.07033291329206348 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.046609150885714275 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 344.11428571428576 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 344 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.222113552952381 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | E555d54e-f8a3-45c7-9bb0-e1481cefbd00 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| net weight | 0.45 kg |
| Range | EASY TESYS |
| Range of product | EASY TESYS CONTROL |
| Product or component type | CONTACTOR |
| Device short name | LC1E |
| Contactor application | MOTOR CONTROLRESISTIVE LOAD |
| Utilisation category | AC-3AC-3EAC-1 |
| Poles description | 3P |
| [Ue] rated operational voltage | POWER CIRCUIT: |
| [Ie] rated operational current | 32 A (AT |
| [Uc] control circuit voltage | 220 V AC 50 HZ |
| Motor power kW | 7.5 KW AT 220/230 V AC 50/60 HZ15 KW AT 380/400 V AC15 KW AT 415/440 V AC15 KW AT 500 V AC15 KW AT 660/690 V AC18.5 KW AT 660...690 V |
| Pole contact composition | 3 NO |
| [Ith] conventional free air thermal current | 50 A (AT 55 °C) FOR POWER CIRCUIT |
| Irms rated making capacity | 416 A AT 440 V AC FOR POWER CIRCUIT CONFORMING TO IEC 60947-4-1 |
| Rated breaking capacity | 272 A AT 440 V FOR POWER CIRCUIT CONFORMING TO IEC 60947 |
| [Icw] rated short-time withstand current | 260 A 40 °C - 10 S FOR POWER CIRCUIT138 A 40 °C - 60 S FOR POWER CIRCUIT60 A 40 °C - 600 S FOR POWER CIRCUIT |
| Associated fuse rating | 10 A GG AT |
| Average impedance | 2.5 MOHM - ITH 50 A 50 HZ FOR POWER CIRCUIT |
| Power dissipation per pole | 2 W AC-35 W AC-1 |
| [Ui] rated insulation voltage | 690 V CONFORMING TO IEC 60947-4-1 |
| Overvoltage category | III |
| Pollution degree | 3 |
| [Uimp] rated impulse withstand voltage | 6 KV COIL NOT CONNECTED TO THE POWER CIRCUIT CONFORMING TO IEC 60947 |
| Mechanical durability | 8000000 CYCLES |
| Electrical durability | 1000000 CYCLES AC-3350000 CYCLES AC-1 |
| Control circuit type | AC AT 50 HZ |
| Control circuit voltage limits | 0.85...1.1 UC (-5…55 °C):OPERATIONAL 50 HZ0.3...0.6 UC (-5…55 °C):DROP-OUT 50 HZ |
| Inrush power in VA | 95 VA 50 HZ COS PHI 0.75 (AT 20 °C)95 VA 60 HZ COS PHI 0.75 (AT 20 °C) |
| Hold-in power consumption in VA | 8.3 VA 50 HZ COS PHI 0.3 (AT 20 °C)8.5 VA 60 HZ COS PHI 0.3 (AT 20 °C) |
| Heat dissipation | 2…3 W FOR CONTROL CIRCUIT |
| Operating time | 12...22 MS ON CLOSING4...19 MS ON OPENING |
| Maximum operating rate | 1800 CYC/H 60 °C |
| Connections - terminals | POWER CIRCUIT: SCREW CLAMP TERMINALS 1 1…6 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 1.5…10 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 1.5…6 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 1 1.5…10 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDPOWER CIRCUIT: SCREW CLAMP TERMINALS 2 1.5…6 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…2.5 MM² - CABLE STIFFNESS: FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 1…4 MM² - CABLE STIFFNESS: SOLID WITHOUT CABLE END |
| Tightening torque | CONTROL CIRCUIT: 1.2 N.MPOWER CIRCUIT: 2.1 N.M |
| Auxiliary contact composition | 1 NO |
| Minimum switching voltage | 17 V FOR CONTROL CIRCUIT |
| Minimum switching current | 5 MA FOR CONTROL CIRCUIT |
| Insulation resistance | > 10 MOHM FOR CONTROL CIRCUIT |
| Non-overlap time | 1.5 MS ON ENERGISATION GUARANTEED BETWEEN NC AND NO CONTACT1.5 MS ON DE-ENERGISATION GUARANTEED BETWEEN NC AND NO CONTACT |
| Mounting support | DIN RAILPLATE |
| Standards | IEC 60947-4-1IEC 60947-1IEC 60947-5-1 |
| Product certifications | EACCE |
| IP degree of protection | IP2X CONFORMING TO IEC 60529 |
| Protective treatment | TH (POLLUTION DEGREE 3) CONFORMING TO IEC 60068-2-30 TEST DB |
| Permissible ambient air temperature around the device | -20…70 °C AT UC-60…80 °C STORAGE-5…55 °C OPERATION |
| Operating altitude | 3000 M WITHOUT DERATING |
| Fire resistance | 850 °C CONFORMING TO IEC 60695-2-1 |
| Mechanical robustness | VIBRATIONS CONTACTOR OPEN (1.5 GN, 5...300 HZ) VIBRATIONS CONTACTOR CLOSED (3 GN, 5...300 HZ) SHOCKS CONTACTOR CLOSED (10 GN FOR 11 MS) SHOCKS CONTACTOR OPEN (6 GN FOR 11 MS) |
| Height | 84 MM |
| Width | 56 MM |
| Depth | 86 MM |
| Net weight | 0.45 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.700 CM |
| Package 1 Width | 8.600 CM |
| Package 1 Length | 9.200 CM |
| Package 1 Weight | 447.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 24 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 11.267 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 348 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.9175754155555556 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.07033291329206348 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.046609150885714275 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 344.11428571428576 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 344 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1.222113552952381 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 1 kg CO2 eq. |
| SCIP Number | E555d54e-f8a3-45c7-9bb0-e1481cefbd00 |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |













