calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Meet the need for mechanical and electrical interlock for Easy TeSys Control reversing contactor
- 2. Easy choice for simple applications
- 3. Digital customer experience for technical documents
- 4. Easier to install and operate
EasyPact TVS - mechanical interlock - for LC1E06…E65
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| net weight | 0.03 kg |
| Range | EASY TESYS |
| Range of product | EASY TESYS CONTROL |
| Product or component type | MECHANICAL INTERLOCK |
| Device short name | LAEM |
| Accessory / separate part category | INTERLOCKING ACCESSORY |
| Interlocking type | MECHANICAL |
| Poles description | 3P4P |
| Range compatibility | EASYPACT TVS |
| Product compatibility | LC1E06...E65 |
| Net weight | 0.03 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.800 CM |
| Package 1 Width | 7.500 CM |
| Package 1 Length | 11.000 CM |
| Package 1 Weight | 32.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 60 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.258 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | 0d6361b3-8891-46ad-8442-1d1662b85b3e |
| RoHS Eur Status | Compliant By Exemption |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| net weight | 0.03 kg |
| Range | EASY TESYS |
| Range of product | EASY TESYS CONTROL |
| Product or component type | MECHANICAL INTERLOCK |
| Device short name | LAEM |
| Accessory / separate part category | INTERLOCKING ACCESSORY |
| Interlocking type | MECHANICAL |
| Poles description | 3P4P |
| Range compatibility | EASYPACT TVS |
| Product compatibility | LC1E06...E65 |
| Net weight | 0.03 KG |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 2.800 CM |
| Package 1 Width | 7.500 CM |
| Package 1 Length | 11.000 CM |
| Package 1 Weight | 32.000 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 60 |
| Package 2 Height | 15.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 2.258 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| SCIP Number | 0d6361b3-8891-46ad-8442-1d1662b85b3e |
| RoHS Eur Status | Compliant By Exemption |