calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Meet the need for more control contact for Easy TeSys Control contactor and control relay
- 2. Easy choice for simple applications
EasyPact TVS - auxiliary contact block - 1 NO + 1 NC - screw-clamps terminals
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| net weight | 0.035 kg |
| Range | EASY TESYS |
| Range of product | EASY TESYS CONTROL |
| Product or component type | AUXILIARY CONTACT BLOCK |
| Device application | SIGNALLING |
| Device short name | LAEN |
| Colour | GREY (RAL 7011) |
| Range compatibility | EasyPact EasyPact TVS LC1E |
| Mounting location | FRONT |
| Auxiliary contacts operation | INSTANTANEOUS |
| Pole contact composition | 1 NO + 1 NC |
| [Ui] rated insulation voltage | 690 V - FOR CONTROL CIRCUIT CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 8 A (AT 60 °C) |
| Irms rated making capacity | 140 A AC CONFORMING TO IEC 60947-5-1 |
| [Icw] rated short-time withstand current | 100 A - 1 S120 A - 500 MS140 A - 100 MS |
| Protection type | GG FUSE 10 A |
| Mechanical durability | 10 MCYCLES |
| Minimum switching current | 5 MA |
| minimum switching voltage | 17 V |
| Non-overlap time | 1.5 MS ON ENERGISATION NO OVERLAP BETWEEN NC AND NO CONTACT1.5 MS ON DE-ENERGISATION NO OVERLAP BETWEEN NC AND NO CONTACT |
| Insulation resistance | > 10 MOHM |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1 MM² - EXTERNAL DIAMETER: 6 MM - CABLE STIFFNESS: SOLID OR FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1 MM² - EXTERNAL DIAMETER: 6 MM - CABLE STIFFNESS: SOLID OR FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 2.5 MM² - EXTERNAL DIAMETER: 6 MM - CABLE STIFFNESS: SOLID OR FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 2.5 MM² - EXTERNAL DIAMETER: 6 MM - CABLE STIFFNESS: SOLID OR FLEXIBLE WITHOUT CABLE END |
| Net weight | 0.035 KG |
| Environmental characteristic | STANDARD ENVIRONMENT |
| Standards | IEC 60947-5-1 |
| Product certifications | GOST |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Protective treatment | TH CONFORMING TO IEC 60068 |
| Ambient air temperature for operation | -5…55 °C |
| Ambient air temperature for storage | -60…80 °C |
| Operating altitude | 3000 M WITHOUT DERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3 CM |
| Package 1 Width | 7.4 CM |
| Package 1 Length | 13 CM |
| Package 1 Weight | 50 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 3.8 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2959967001724091 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.016027398365211956 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.002731549233425476 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1.5802798200054735 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.07857067023637833 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCTR |
|---|---|
| net weight | 0.035 kg |
| Range | EASY TESYS |
| Range of product | EASY TESYS CONTROL |
| Product or component type | AUXILIARY CONTACT BLOCK |
| Device application | SIGNALLING |
| Device short name | LAEN |
| Colour | GREY (RAL 7011) |
| Range compatibility | EasyPact EasyPact TVS LC1E |
| Mounting location | FRONT |
| Auxiliary contacts operation | INSTANTANEOUS |
| Pole contact composition | 1 NO + 1 NC |
| [Ui] rated insulation voltage | 690 V - FOR CONTROL CIRCUIT CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 8 A (AT 60 °C) |
| Irms rated making capacity | 140 A AC CONFORMING TO IEC 60947-5-1 |
| [Icw] rated short-time withstand current | 100 A - 1 S120 A - 500 MS140 A - 100 MS |
| Protection type | GG FUSE 10 A |
| Mechanical durability | 10 MCYCLES |
| Minimum switching current | 5 MA |
| minimum switching voltage | 17 V |
| Non-overlap time | 1.5 MS ON ENERGISATION NO OVERLAP BETWEEN NC AND NO CONTACT1.5 MS ON DE-ENERGISATION NO OVERLAP BETWEEN NC AND NO CONTACT |
| Insulation resistance | > 10 MOHM |
| Connections - terminals | CONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1 MM² - EXTERNAL DIAMETER: 6 MM - CABLE STIFFNESS: SOLID OR FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 1 1 MM² - EXTERNAL DIAMETER: 6 MM - CABLE STIFFNESS: SOLID OR FLEXIBLE WITHOUT CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 2.5 MM² - EXTERNAL DIAMETER: 6 MM - CABLE STIFFNESS: SOLID OR FLEXIBLE WITH CABLE ENDCONTROL CIRCUIT: SCREW CLAMP TERMINALS 2 2.5 MM² - EXTERNAL DIAMETER: 6 MM - CABLE STIFFNESS: SOLID OR FLEXIBLE WITHOUT CABLE END |
| Net weight | 0.035 KG |
| Environmental characteristic | STANDARD ENVIRONMENT |
| Standards | IEC 60947-5-1 |
| Product certifications | GOST |
| IP degree of protection | IP20 CONFORMING TO IEC 60529 |
| Protective treatment | TH CONFORMING TO IEC 60068 |
| Ambient air temperature for operation | -5…55 °C |
| Ambient air temperature for storage | -60…80 °C |
| Operating altitude | 3000 M WITHOUT DERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 3 CM |
| Package 1 Width | 7.4 CM |
| Package 1 Length | 13 CM |
| Package 1 Weight | 50 G |
| Unit Type of Package 2 | S02 |
| Number of Units in Package 2 | 100 |
| Package 2 Height | 15 CM |
| Package 2 Width | 30 CM |
| Package 2 Length | 40 CM |
| Package 2 Weight | 3.8 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.2959967001724091 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.3 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.016027398365211956 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.002731549233425476 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 1.5802798200054735 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.07857067023637833 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |