
calcActive())">
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 12A - 220 V AC coil
LC1E1210M5
AEDÂ 68.02
AEDÂ 48.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

LC1E1210M5
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 12A - 220 V AC coil
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Free Shipping
|
No sellers found for this product.
Out of stock
EasyPact TVS contactor 3P(3 NO) - AC-3 - <= 440 V 12A - 220 V AC coil
AEDÂ 68.02
AEDÂ 48.00
Description
Product Details
Activity | PPCTR |
---|---|
Part Number | LC1E1210M5 |
Weight | 338.0 g |
Package1 Length*Width*Height | 8.6 cm x 7.6 cm x 5.0 cm |
Country of Manufacturing | India |
[Ie] rated operational current | 25 A (at <55 °C) at <= 440 V AC AC-1 for power circuit, 12 A (at <55 °C) at <= 440 V AC AC-3 for power circuit |
[Ith] conventional free air thermal current | 25 A (at 55 °C) |
[Uc] control circuit voltage | 220 V AC 50 Hz |
[ue] Rated Operational Voltage | power circuit: <= 690 V AC 50/60 Hz |
[Ui] rated insulation voltage | 690 V conforming to IEC 60947-4-1 |
[Uimp] rated impulse withstand voltage | 6 kV coil not connected to the power circuit conforming to IEC 60947 |
ambient air temperature for operation | -5-55 °C |
ambient air temperature for storage | -60-80 °C |
associated fuse rating | 10 A gG at <= 690 V coordination type 1 for control circuit conforming to IEC 60947-5-1, 25 A gG at <= 690 V coordination type 1 for power circuit |
auxiliary contact composition | 1 NO |
average impedance | 2.5 mOhm - Ith 25 A 50 Hz for power circuit |
colour | grey (RAL 7011) |
connections - terminals | power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, power circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end, power circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: flexible without cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 2 1-2.5 mm² - cable stiffness: flexible with cable end, control circuit: screw clamp terminals 1 1-4 mm² - cable stiffness: solid without cable end, control circuit: screw clamp terminals 2 1-4 mm² - cable stiffness: solid without cable end |
contactor application | resistive load, motor control |
control circuit type | AC at 50 Hz |
control circuit voltage limits | 0.85...1.1 Uc (55-55 °C):operational 50 Hz, 0.3...0.6 Uc (55-55 °C):drop-out 50 Hz |
Depth | 80 mm |
device short name | LC1E |
electrical durability | 1400000 cycles AC-3, 300000 cycles AC-1 |
fire resistance | 850 °C conforming to IEC 60695-2-1 |
heat dissipation | 2-3 W for control circuit |
Height | 74 mm |
hold-in power consumption in VA | 8.3-8.3 VA 50 Hz cos phi 0.3 (at 20 °C), 8.5-8.5 VA 60 Hz cos phi 0.3 (at 20 °C) |
inrush power in VA | 95-95 VA 50 Hz cos phi 0.75 (at 20 °C), 95-95 VA 60 Hz cos phi 0.75 (at 20 °C) |
insulation resistance | > 10 MOhm for control circuit |
IP degree of protection | IP2X conforming to IEC 60529 |
Irms rated making capacity | 120 A at 440 V AC for power circuit conforming to IEC 60947-4-1 |
maximum operating rate | 1800 cyc/h 60 °C |
mechanical durability | 10000000 cycles |
mechanical robustness | vibrations contactor open: 1.5 Gn, 5...300 Hz, vibrations contactor closed: 3 Gn, 5...300 Hz, shocks contactor open: 7 Gn for 11 ms, shocks contactor closed: 10 Gn for 11 ms |
minimum switching current | 5 mA for control circuit |
minimum switching voltage | 17 V for control circuit |
motor power kW | 3 kW at 220...230 V AC 50/60 Hz (AC-3), 5.5 kW at 380...400 V AC 50/60 Hz (AC-3), 5.5 kW at 415 V AC 50/60 Hz (AC-3), 5.5 kW at 440 V AC 50/60 Hz (AC-3), 7.5 kW at 500 V AC 50/60 Hz (AC-3), 7.5 kW at 660...690 V AC 50/60 Hz (AC-3) |
mounting support | plate, DIN rail |
net weight | 0.3 kg |
non-overlap time | 1.5 ms on energisation guaranteed between NC and NO contact, 1.5 ms on de-energisation guaranteed between NC and NO contact |
operating altitude | 3000 m without derating |
operating time | 12...22 ms on closing, 4...19 ms on opening |
overvoltage category | III |
permissible ambient air temperature around the device | -20-70 °C at Uc, -60-80 °C storage, -5-55 °C operation |
pole contact composition | 3 NO |
Poles Description | 3P |
pollution degree | 3 |
power dissipation per pole | 0.36 W AC-3, 1.6 W AC-1 |
product certifications | EAC, CE |
product or component type | contactor |
protective treatment | TH (pollution degree 3) conforming to IEC 60068-2-30 test Db |
Range | EasyPact |
rated breaking capacity | 96 A at 440 V for power circuit conforming to IEC 60947 |
rated operational voltage limits | power circuit: <= 690 V AC 50/60 Hz |
standards | IEC 60947-5-1, IEC 60947-4-1, IEC 60947-1 |
tightening torque | power circuit: 1.2 N.m, control circuit: 1.2 N.m |
utilisation category | AC-3, AC-1 |
width | 45 mm |
[Icw] rated short-time withstand current | 105 A 40 °C - 10 s for power circuit, 61 A 40 °C - 60 s for power circuit, 30 A 40 °C - 600 s for power circuit |
standards | IEC 60947-5-1, IEC 60947-4-1, IEC 60947-1 |
[Ie] rated operational current | 25 A (at <55 °C) at <= 440 V AC AC-1 for power circuit, 12 A (at <55 °C) at <= 440 V AC AC-3 for power circuit |
insulation resistance | > 10 MOhm for control circuit |
mechanical robustness | vibrations contactor open (1.5 Gn, 5...300 Hz) , vibrations contactor closed (3 Gn, 5...300 Hz) , shocks contactor open (7 Gn for 11 ms) , shocks contactor closed (10 Gn for 11 ms) |
Electrical Durability | 1400000 cycles AC-3, 300000 cycles AC-1 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account