Communication module, Modicon M580, Ethernet 3 subnets, IP Forwarding function, Coated
Excl. Tax
Excl. Tax
All Sellers
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Communication module, Modicon M580, Ethernet 3 subnets, IP Forwarding function, Coated
Excl. Tax
Excl. Tax
Product Details
Activity | IDPAC |
---|---|
Pincode Group | default |
Part Number | BMENOC0321C |
current consumption | 555 mA at 3.3 V DC |
IP degree of protection | IP20 |
marking | CE |
net weight | 0.2 kg |
product certifications | CE, UL, CSA, RCM, EAC, Merchant Navy, ATEX zone 2/22, IECEx zone 2/22 |
product or component type | communication module |
protective treatment | conformal coating |
range of product | Modicon M580 |
Supply | internal power supply via rack |
Port Ethernet | 10BASE-T/100BASE-TX/1 Gb |
Communication service | bandwidth management, FDR server, Modbus TCP I/O Scanner and Messaging, Ethernet/IP I/O Scanner and Messaging, RSTP support, IP forwarding, Email |
Module format | standard |
Web services | FactoryCast configurable |
Transmission support medium | Ethernet backplane |
Concept | Transparent Ready |
Memory usage | application saving, activating the advanced web server |
Web server | advanced |
ambient air temperature for operation | 0-60 °C |
standards | EN/IEC 61131-2, EN/IEC 61010-2-201, UL 61010-2-201, CSA C22.2 No 61010-2-201, IACS E10, EN/IEC 61000-6-5, interface type 1 and type 2, EN/IEC 61850-3, location G, EN/IEC 60079-0 |
local signalling | 1 LED (green) for processor running (RUN), 1 LED (red) for processor or system fault (ERR), 1 LED (green/red) for ETH MS (Ethernet port configuration status), 1 LED (green/red) for Eth NS (Ethernet network status), 1 LED (green/red) for Eth NS1 (Ethernet network status), 1 LED (green/red) for Eth NS2 (Ethernet network status) |
product compatibility | BMEXBP... - Ethernet + X-bus rack |
environmental characteristic | gas resistant class Gx conforming to ISA S71.04, gas resistant class 3C4 conforming to IEC 60721-3-3, dust resistant class 3S4 conforming to IEC 60721-3-3, sand resistant class 3S4 conforming to IEC 60721-3-3, salt resistant level 2 conforming to IEC 68252, mold growth resistant class 3B2 conforming to IEC 60721-3-3, fungal spore resistant class 3B2 conforming to IEC 60721-3-3, hazardous location class I division 2 |
Integrated Connection Type | 3 Ethernet, connector type: RJ45, transmission rate: 10/100/1000 Mbps, transmission mode: double shielded twisted pair |
Directives | 2014/35/EU - low voltage directive, 2014/30/EU - electromagnetic compatibility, 2014/34/EU - ATEX directive |