Circuit breaker ComPacT NSX630F, 36kA at 415VAC, MicroLogic 2.3 trip unit 630A, 3 poles 3d
SKU :
        C63F32D630
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            AED 4,058.69                        
                    
                
                        
                
                
                        AED 2,678.00                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                discrete input module - 16 inputs - 24 V DC positive - Safety            
            
            
        
    
    
    
    
    
    
    
    Circuit breaker ComPacT NSX630F, 36kA at 415VAC, MicroLogic 2.3 trip unit 630A, 3 poles 3d
                    
                        
                            AED 4,058.69                        
                    
                
                        
                
                
                        AED 2,678.00                    
                
                
                
            
        
        Loading...    
             0 ? 'true' : 'false'"
                @click.prevent="showDropDown = !showDropDown;"
                placeholder="Type seller name or choose from the list"
                title="">
            
        
        - Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPCCB | 
|---|---|
| Part Number | C63F32D630 | 
| [ics] Rated Service Breaking Capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 | 
| [Uimp] rated impulse withstand voltage | 8 kV | 
| breaking capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA at 600 V AC 50/60 Hz conforming to UL 508 | 
| Breaking Capacity Code | F 36 kA 415 V AC | 
| Connection Pitch | 45 mm | 
| Downside Connection | front | 
| Earth-leakage Protection | without | 
| [tr] long-time delay adjustment range | 400-400 s at 1.5 x Ir, 16-16 s at 6 x Ir, 11-11 s at 7.2 x Ir | 
| overvoltage category | class II | 
| Protected Poles Description | 3D | 
| suitability for isolation | yes conforming to EN/IEC 60947-2 | 
| Trip Unit Name | MicroLogic 2.3 | 
| trip unit rating | 630-630 A at 40 °C | 
| trip unit technology | electronic | 
| Upside Connection | front | 
| utilisation category | category A | 
| ambient air temperature for storage | -50-85 °C | 
| compatibility code | NSX630 | 
| control type | toggle | 
| Depth | 110 mm | 
| device application | distribution | 
| device short name | NSX630F | 
| Electrical Durability | 8000 cycles at 440 V In/2, 4000 cycles at 440 V In, 6000 cycles at 690 V In/2, 2000 cycles at 690 V In | 
| Height | 255 mm | 
| IK degree of protection | IK07 conforming to IEC 62262 | 
| IP degree of protection | IP40 conforming to IEC 60529 | 
| mechanical durability | 15000 cycles | 
| mounting mode | fixed | 
| mounting support | backplate | 
| net weight | 6.2 kg | 
| network frequency | 50/60 Hz | 
| network type | AC | 
| operating altitude | 0...2000 m without derating, 2000 m...5000 m with derating | 
| Poles Description | 3P | 
| pollution degree | 3 conforming to IEC 60664-1 | 
| product certifications | CCC, EAC, Marine | 
| product or component type | circuit breaker | 
| Protection Type | L : for overload protection (long time), So : for short time short-circuit protection with fixed delay, I : for instantaneous short-circuit protection | 
| Range | ComPacT new generation | 
| range of product | ComPacT NSX400...630 new generation | 
| relative humidity | 0-95 % | 
| width | 140 mm | 
| Thermal memory | 20 minutes before and after tripping | 
| Trip unit protection functions | LSoI | 
| Long time delay adjustment type | fixed | 
| Instantaneous pick-up adjustment type Ii | fixed | 
| Zone selective interlocking ZSI | without | 
| Short-time delay adjustment type | fixed | 
| Instantaneous pick-up adjustment range | 6900 A | 
| Long time pick-up adjustment range | 250...630 A | 
| Long time pick-up adjustment type Ir | adjustable 9 settings | 
| [Isd] short-time pick-up adjustment range | 1.5...10 x Ir | 
| Short-time pick-up adjustment type Isd | adjustable 9 settings | 
| Number of slots | 6 slot(s) | 
| ambient air temperature for operation | -25-70 °C | 
| standards | EN/IEC 60947 | 
| local signalling | flashing LED (green) for ready to operate, LED 105 % Ir (red) for overload, LED 90 % Ir (orange) for overload | 
| Electrical Shock Protection Class | class II | 
| mounting position | horizontal and vertical, flat on the back | 
| [Ui] rated insulation voltage | 800 V AC 50/60 Hz | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
Overview
| Activity | PPCCB | 
|---|---|
| Part Number | C63F32D630 | 
| [ics] Rated Service Breaking Capacity | 40 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 | 
| [Uimp] rated impulse withstand voltage | 8 kV | 
| breaking capacity | 40 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 36 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 30 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 25 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA at 600 V AC 50/60 Hz conforming to UL 508 | 
| Breaking Capacity Code | F 36 kA 415 V AC | 
| Connection Pitch | 45 mm | 
| Downside Connection | front | 
| Earth-leakage Protection | without | 
| [tr] long-time delay adjustment range | 400-400 s at 1.5 x Ir, 16-16 s at 6 x Ir, 11-11 s at 7.2 x Ir | 
| overvoltage category | class II | 
| Protected Poles Description | 3D | 
| suitability for isolation | yes conforming to EN/IEC 60947-2 | 
| Trip Unit Name | MicroLogic 2.3 | 
| trip unit rating | 630-630 A at 40 °C | 
| trip unit technology | electronic | 
| Upside Connection | front | 
| utilisation category | category A | 
| ambient air temperature for storage | -50-85 °C | 
| compatibility code | NSX630 | 
| control type | toggle | 
| Depth | 110 mm | 
| device application | distribution | 
| device short name | NSX630F | 
| Electrical Durability | 8000 cycles at 440 V In/2, 4000 cycles at 440 V In, 6000 cycles at 690 V In/2, 2000 cycles at 690 V In | 
| Height | 255 mm | 
| IK degree of protection | IK07 conforming to IEC 62262 | 
| IP degree of protection | IP40 conforming to IEC 60529 | 
| mechanical durability | 15000 cycles | 
| mounting mode | fixed | 
| mounting support | backplate | 
| net weight | 6.2 kg | 
| network frequency | 50/60 Hz | 
| network type | AC | 
| operating altitude | 0...2000 m without derating, 2000 m...5000 m with derating | 
| Poles Description | 3P | 
| pollution degree | 3 conforming to IEC 60664-1 | 
| product certifications | CCC, EAC, Marine | 
| product or component type | circuit breaker | 
| Protection Type | L : for overload protection (long time), So : for short time short-circuit protection with fixed delay, I : for instantaneous short-circuit protection | 
| Range | ComPacT new generation | 
| range of product | ComPacT NSX400...630 new generation | 
| relative humidity | 0-95 % | 
| width | 140 mm | 
| Thermal memory | 20 minutes before and after tripping | 
| Trip unit protection functions | LSoI | 
| Long time delay adjustment type | fixed | 
| Instantaneous pick-up adjustment type Ii | fixed | 
| Zone selective interlocking ZSI | without | 
| Short-time delay adjustment type | fixed | 
| Instantaneous pick-up adjustment range | 6900 A | 
| Long time pick-up adjustment range | 250...630 A | 
| Long time pick-up adjustment type Ir | adjustable 9 settings | 
| [Isd] short-time pick-up adjustment range | 1.5...10 x Ir | 
| Short-time pick-up adjustment type Isd | adjustable 9 settings | 
| Number of slots | 6 slot(s) | 
| ambient air temperature for operation | -25-70 °C | 
| standards | EN/IEC 60947 | 
| local signalling | flashing LED (green) for ready to operate, LED 105 % Ir (red) for overload, LED 90 % Ir (orange) for overload | 
| Electrical Shock Protection Class | class II | 
| mounting position | horizontal and vertical, flat on the back | 
| [Ui] rated insulation voltage | 800 V AC 50/60 Hz | 
Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
             
            












