energy sensor, PowerTag Monoconnect 630A 3P
SKU :
LV434022
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 5,729.19
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
circuit breaker Compact NSX250N - Micrologic 2.2 - 250 A - 4 poles 4d
energy sensor, PowerTag Monoconnect 630A 3P
AEDÂ 5,729.19
Loading...
0 ? 'true' : 'false'"
@click.prevent="showDropDown = !showDropDown;"
placeholder="Type seller name or choose from the list"
title="">
- Description
- Specifications
- Documents
- Reviews
Description
How to Video
Promotional Video
Overview
| Activity | DPLVP |
|---|---|
| Part Number | LV434022 |
| [Imp] maximum permanent current | 1.2 x In |
| Type of measurement | active and reactive energy, active and reactive power, apparent power, current, voltage, power factor |
| Power consumption in VA | 3.7 VA |
| Accuracy class | class 1 active energy conforming to IEC 61557-12, class 2 reactive energy conforming to IEC 61557-12, class 1 active power conforming to IEC 61557-12, class 2 reactive power conforming to IEC 61557-12, class 2 apparent power conforming to IEC 61557-12, class 1 current conforming to IEC 61557-12, class 0.5 voltage conforming to IEC 61557-12, class 1 power factor conforming to IEC 61557-12 |
| Measurement category | category III conforming to IEC 61010-2-030 |
| Metering type | power factor 0...1: class 1 at 25 °C conforming to IEC 61557-12, active energy Ep IN/OUT/tot 0...281 x 10exp(9) kWh: class 1 at 25 °C conforming to IEC 61557-12, reactive energy Ep IN/OUT/tot 0...281 x 10exp(9) kVARh: class 2 at 25 °C conforming to IEC 61557-12, voltage U12, U23, U31 320...480 V: class 0.5 at 25 °C conforming to IEC 61557-12, voltage V1N, V2N, V3N 184...276 V: class 0.5 at 25 °C conforming to IEC 61557-12, apparent power S, S1, S2, S5 221 VA...1048 kVA: class 2 at 25 °C conforming to IEC 61557-12, active power P, P1, P2, P5 221 W...1048 kW: class 1 at 25 °C conforming to IEC 61557-12, reactive power Q, Q1, Q2, Q5 221 VAR...1048 kVAR: class 2 at 25 °C conforming to IEC 61557-12, current I1, I2, I3, Iavg 20...630 A: class 1 at 25 °C conforming to IEC 61557-12, frequency 45...65 Hz |
| Form factor | monoconnect |
| Starting current | 400 mA |
| Emission power | 10 mW |
| Max current | 630 A |
| Event management | voltage loss with measured current at voltage loss |
| Transmission support medium | radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4 (11-26 ) transmission time < 5 ms |
| Saturation current | 1260 A |
| Concentrator compatibility | Acti9 Smartlink SI B, Acti9 Smartlink SI D, Acti9 PowerTag Link C, Acti9 PowerTag Link, Acti9 PowerTag Link HD, Harmony Hub, Wiser IP module, EcoStruxure Panel Server Universal, EcoStruxure Panel Server Advanced, PrismaSet Active |
| [Ib] basic current | 100 A |
| standards | IEC 61557-12, IEC 61010-1, ETSI EN 301 487-1, IEC 61010-2-030, IEC 61326-1, ETSI EN 300 328 |
| ambient air temperature for operation | -25-70 °C |
| electromagnetic compatibility | industrial electromagnetic environment conforming to IEC 61326-1, radiated EMC conforming to ETSI EN 301 489-17, electromagnetic emission conforming to IEC 62311 |
| environmental characteristic | indoor use |
| vibration resistance | 3M4 conforming to IEC 60721-3-3 |
| Directives | 2014/53/EU - radio equipment directive |
| ambient air temperature for storage | -50-85 °C |
| network frequency | 50 Hz, 60 Hz |
| Height | 91 mm |
| net weight | 800 g |
| IP degree of protection | IP20 |
| mounting mode | bolt-on |
| Depth | 110 mm |
| mounting support | on circuit breaker |
| width | 140 mm |
| Mounting Location | bottom |
| IK degree of protection | IK07 conforming to IEC 60068-2-75 test Ehb |
| Connection Pitch | 45 mm |
| Range | PowerLogic |
| Range Compatibility | Compact NSX Compact NSX400...630, Compact NS Compact NS400/630, TeSys TeSys GV6, EasyPact EasyPact CVS400, EasyPact EasyPact CVS630 |
| tightening torque | 50-50 N.m |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
How to Video
Promotional Video
Overview
| Activity | DPLVP |
|---|---|
| Part Number | LV434022 |
| [Imp] maximum permanent current | 1.2 x In |
| Type of measurement | active and reactive energy, active and reactive power, apparent power, current, voltage, power factor |
| Power consumption in VA | 3.7 VA |
| Accuracy class | class 1 active energy conforming to IEC 61557-12, class 2 reactive energy conforming to IEC 61557-12, class 1 active power conforming to IEC 61557-12, class 2 reactive power conforming to IEC 61557-12, class 2 apparent power conforming to IEC 61557-12, class 1 current conforming to IEC 61557-12, class 0.5 voltage conforming to IEC 61557-12, class 1 power factor conforming to IEC 61557-12 |
| Measurement category | category III conforming to IEC 61010-2-030 |
| Metering type | power factor 0...1: class 1 at 25 °C conforming to IEC 61557-12, active energy Ep IN/OUT/tot 0...281 x 10exp(9) kWh: class 1 at 25 °C conforming to IEC 61557-12, reactive energy Ep IN/OUT/tot 0...281 x 10exp(9) kVARh: class 2 at 25 °C conforming to IEC 61557-12, voltage U12, U23, U31 320...480 V: class 0.5 at 25 °C conforming to IEC 61557-12, voltage V1N, V2N, V3N 184...276 V: class 0.5 at 25 °C conforming to IEC 61557-12, apparent power S, S1, S2, S5 221 VA...1048 kVA: class 2 at 25 °C conforming to IEC 61557-12, active power P, P1, P2, P5 221 W...1048 kW: class 1 at 25 °C conforming to IEC 61557-12, reactive power Q, Q1, Q2, Q5 221 VAR...1048 kVAR: class 2 at 25 °C conforming to IEC 61557-12, current I1, I2, I3, Iavg 20...630 A: class 1 at 25 °C conforming to IEC 61557-12, frequency 45...65 Hz |
| Form factor | monoconnect |
| Starting current | 400 mA |
| Emission power | 10 mW |
| Max current | 630 A |
| Event management | voltage loss with measured current at voltage loss |
| Transmission support medium | radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4 (11-26 ) transmission time < 5 ms |
| Saturation current | 1260 A |
| Concentrator compatibility | Acti9 Smartlink SI B, Acti9 Smartlink SI D, Acti9 PowerTag Link C, Acti9 PowerTag Link, Acti9 PowerTag Link HD, Harmony Hub, Wiser IP module, EcoStruxure Panel Server Universal, EcoStruxure Panel Server Advanced, PrismaSet Active |
| [Ib] basic current | 100 A |
| standards | IEC 61557-12, IEC 61010-1, ETSI EN 301 487-1, IEC 61010-2-030, IEC 61326-1, ETSI EN 300 328 |
| ambient air temperature for operation | -25-70 °C |
| electromagnetic compatibility | industrial electromagnetic environment conforming to IEC 61326-1, radiated EMC conforming to ETSI EN 301 489-17, electromagnetic emission conforming to IEC 62311 |
| environmental characteristic | indoor use |
| vibration resistance | 3M4 conforming to IEC 60721-3-3 |
| Directives | 2014/53/EU - radio equipment directive |
| ambient air temperature for storage | -50-85 °C |
| network frequency | 50 Hz, 60 Hz |
| Height | 91 mm |
| net weight | 800 g |
| IP degree of protection | IP20 |
| mounting mode | bolt-on |
| Depth | 110 mm |
| mounting support | on circuit breaker |
| width | 140 mm |
| Mounting Location | bottom |
| IK degree of protection | IK07 conforming to IEC 60068-2-75 test Ehb |
| Connection Pitch | 45 mm |
| Range | PowerLogic |
| Range Compatibility | Compact NSX Compact NSX400...630, Compact NS Compact NS400/630, TeSys TeSys GV6, EasyPact EasyPact CVS400, EasyPact EasyPact CVS630 |
| tightening torque | 50-50 N.m |
Documents
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account