calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
- 1. Schneider Electric green signature style for the entire ComPacT range
- 2. Estimated 40% reduction of wiring time for panel builders
- 3. Experience easier installation thanks to a new ergonomic front-plate design
- 4. Gain the confidence that all auxiliaries are on the right spot, and check that you have the right coil rating
- 5. Ergonomic new toggle for easier breaker manual operation
Circuit breaker ComPacT NSX400F, 36kA at 415VAC, MicroLogic 1.3 M trip unit 320A, 3 poles 3d
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| net weight | 6.05 kg |
| Range | COMPACT |
| Product name | COMPACT NSX |
| Device short name | NSX400F |
| Product or component type | CIRCUIT BREAKER |
| Device application | MOTOR PROTECTION |
| Poles description | 3P |
| Protected poles description | 3D |
| [In] rated current | 320 A AT 65 °C |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2 |
| Utilisation category | CATEGORY A |
| Breaking capacity | 40 KA ICU AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-236 KA ICU AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-230 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-225 KA ICU AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-220 KA ICU AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-210 KA ICU AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-285 KA ICU AT 240 V AC 50/60 HZ CONFORMING TO UL 60947-4-135 KA ICU AT 480 V AC 50/60 HZ CONFORMING TO UL 60947-4-120 KA ICU AT 600 V AC 50/60 HZ CONFORMING TO UL 60947-4-1 |
| Breaking capacity code | F 36 KA 415 V AC |
| Trip unit name | MICROLOGIC 1.3 M |
| Trip unit technology | ELECTRONIC |
| Trip unit protection functions | SI |
| Control type | TOGGLE |
| Circuit breaker mounting mode | FIXED |
| [Ui] rated insulation voltage | 800 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 8 KV |
| [Ics] rated service breaking capacity | 40 KA AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-236 KA AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-230 KA AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-225 KA AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-210 KA AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-210 KA AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Mechanical durability | 15000 CYCLES |
| Electrical durability | 12000 CYCLES AT 440 V IN/26000 CYCLES AT 440 V IN6000 CYCLES AT 690 V IN/23000 CYCLES AT 690 V IN |
| Power dissipation per pole | 12.29 W |
| Mounting support | BACKPLATE |
| Mounting position | HORIZONTAL AND VERTICALFLAT ON THE BACK |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Connection pitch | 45 MM |
| Protection type | S : FOR SHORT TIME SHORT-CIRCUIT PROTECTIONI : FOR INSTANTANEOUS SHORT-CIRCUIT PROTECTION |
| Trip unit rating | 320 A AT 65 °C |
| Short-time protection pick-up adjustment type Isd | ADJUSTABLE 9 SETTINGS |
| [Isd] Short-time protection pick-up adjustment range | 1600 A1920 A2440 A2560 A2880 A3200 A3520 A3840 A4160 A |
| Short-time protection delay adjustment type tsd | FIXED |
| Instantaneous protection pick-up adjustment type Ii | FIXED |
| [Ii] instantaneous protection pick-up adjustment range | 4800 A |
| Earth-leakage protection | WITHOUT |
| Zone selective interlocking ZSI | WITHOUT |
| Number of slots | 6 SLOT(S) |
| Local signalling | FLASHING LED (GREEN) FOR READY TO OPERATE |
| Width (W) | 140 MM |
| Height (H) | 255 MM |
| Depth (D) | 110 MM |
| Net weight | 6.05 KG |
| Standards | EN/IEC 60947-2 |
| Overvoltage category | III |
| Electrical shock protection class | CLASS II ON FRONT FACE |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| IK degree of protection | IK07 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M WITHOUT DERATING2000 M...5000 M WITH DERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 15.0 CM |
| Package 1 Width | 15.5 CM |
| Package 1 Length | 29.0 CM |
| Package 1 Weight | 5.624 KG |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 2 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 40.0 CM |
| Package 2 Length | 60.0 CM |
| Package 2 Weight | 12.089 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Silicone-free | No |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 247 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 35.46583695265219 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 35 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.8996097543609824 |
| Carbon footprint of the distribution phase [A4] | 0.9 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.5873666358134568 |
| Carbon footprint of the installation phase [A5] | 0.6 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 198.5344 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 199 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 11.05579494482022 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 11 kg CO2 eq. |
| SCIP Number | 25ca3248-85d0-423a-a9d8-5b7aeb52e7b6 |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | PPCCB |
|---|---|
| net weight | 6.05 kg |
| Range | COMPACT |
| Product name | COMPACT NSX |
| Device short name | NSX400F |
| Product or component type | CIRCUIT BREAKER |
| Device application | MOTOR PROTECTION |
| Poles description | 3P |
| Protected poles description | 3D |
| [In] rated current | 320 A AT 65 °C |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Suitability for isolation | YES CONFORMING TO EN/IEC 60947-2 |
| Utilisation category | CATEGORY A |
| Breaking capacity | 40 KA ICU AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-236 KA ICU AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-230 KA ICU AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-225 KA ICU AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-220 KA ICU AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-210 KA ICU AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-285 KA ICU AT 240 V AC 50/60 HZ CONFORMING TO UL 60947-4-135 KA ICU AT 480 V AC 50/60 HZ CONFORMING TO UL 60947-4-120 KA ICU AT 600 V AC 50/60 HZ CONFORMING TO UL 60947-4-1 |
| Breaking capacity code | F 36 KA 415 V AC |
| Trip unit name | MICROLOGIC 1.3 M |
| Trip unit technology | ELECTRONIC |
| Trip unit protection functions | SI |
| Control type | TOGGLE |
| Circuit breaker mounting mode | FIXED |
| [Ui] rated insulation voltage | 800 V AC 50/60 HZ |
| [Uimp] rated impulse withstand voltage | 8 KV |
| [Ics] rated service breaking capacity | 40 KA AT 220/240 V AC 50/60 HZ CONFORMING TO IEC 60947-236 KA AT 380/415 V AC 50/60 HZ CONFORMING TO IEC 60947-230 KA AT 440 V AC 50/60 HZ CONFORMING TO IEC 60947-225 KA AT 500 V AC 50/60 HZ CONFORMING TO IEC 60947-210 KA AT 525 V AC 50/60 HZ CONFORMING TO IEC 60947-210 KA AT 660/690 V AC 50/60 HZ CONFORMING TO IEC 60947-2 |
| Mechanical durability | 15000 CYCLES |
| Electrical durability | 12000 CYCLES AT 440 V IN/26000 CYCLES AT 440 V IN6000 CYCLES AT 690 V IN/23000 CYCLES AT 690 V IN |
| Power dissipation per pole | 12.29 W |
| Mounting support | BACKPLATE |
| Mounting position | HORIZONTAL AND VERTICALFLAT ON THE BACK |
| Upside connection | FRONT |
| Downside connection | FRONT |
| Connection pitch | 45 MM |
| Protection type | S : FOR SHORT TIME SHORT-CIRCUIT PROTECTIONI : FOR INSTANTANEOUS SHORT-CIRCUIT PROTECTION |
| Trip unit rating | 320 A AT 65 °C |
| Short-time protection pick-up adjustment type Isd | ADJUSTABLE 9 SETTINGS |
| [Isd] Short-time protection pick-up adjustment range | 1600 A1920 A2440 A2560 A2880 A3200 A3520 A3840 A4160 A |
| Short-time protection delay adjustment type tsd | FIXED |
| Instantaneous protection pick-up adjustment type Ii | FIXED |
| [Ii] instantaneous protection pick-up adjustment range | 4800 A |
| Earth-leakage protection | WITHOUT |
| Zone selective interlocking ZSI | WITHOUT |
| Number of slots | 6 SLOT(S) |
| Local signalling | FLASHING LED (GREEN) FOR READY TO OPERATE |
| Width (W) | 140 MM |
| Height (H) | 255 MM |
| Depth (D) | 110 MM |
| Net weight | 6.05 KG |
| Standards | EN/IEC 60947-2 |
| Overvoltage category | III |
| Electrical shock protection class | CLASS II ON FRONT FACE |
| Pollution degree | 3 CONFORMING TO IEC 60664-1 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| IK degree of protection | IK07 CONFORMING TO IEC 62262 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Relative humidity | 0…95 % |
| Operating altitude | 0...2000 M WITHOUT DERATING2000 M...5000 M WITH DERATING |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 15.0 CM |
| Package 1 Width | 15.5 CM |
| Package 1 Length | 29.0 CM |
| Package 1 Weight | 5.624 KG |
| Unit Type of Package 2 | S04 |
| Number of Units in Package 2 | 2 |
| Package 2 Height | 30.0 CM |
| Package 2 Width | 40.0 CM |
| Package 2 Length | 60.0 CM |
| Package 2 Weight | 12.089 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| Silicone-free | No |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 247 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 35.46583695265219 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 35 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.8996097543609824 |
| Carbon footprint of the distribution phase [A4] | 0.9 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.5873666358134568 |
| Carbon footprint of the installation phase [A5] | 0.6 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 198.5344 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 199 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 11.05579494482022 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 11 kg CO2 eq. |
| SCIP Number | 25ca3248-85d0-423a-a9d8-5b7aeb52e7b6 |
| RoHS Eur Status | Compliant By Exemption |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |













