black selector switch head Ø22 3-position stay put
SKU :
ZB5AD3
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AED 42.93
AED 31.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 2m
black selector switch head Ø22 3-position stay put
AED 42.93
AED 31.00
- Description
- Specifications
- Documents
- Reviews
Description
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | ZB5AD3 |
| ambient air temperature for storage | -40-70 °C |
| bezel material | dark grey plastic |
| CAD overall depth | 46 mm |
| CAD overall height | 29 mm |
| CAD overall width | 29 mm |
| cap/operator or lens colour | black |
| compatibility code | ZB5 |
| device short name | ZB5 |
| IK degree of protection | IK06 conforming to IEC 50102 |
| IP degree of protection | IP67 conforming to IEC 60529, IP69 conforming to IEC 60529, IP69K |
| mechanical durability | 1000000 cycles |
| mounting diameter | 22 mm |
| net weight | 0.017 kg |
| operator position information | 3 positions +/- 45° |
| operator profile | black standard handle |
| overvoltage category | class II conforming to IEC 60536 |
| product certifications | LROS (Lloyds register of shipping), DNV, GL, UL listed, BV, CSA |
| product or component type | head for selector switch |
| protective treatment | TH |
| range of product | Harmony XB5 |
| sale per indivisible quantity | 1 |
| shape of signaling unit head | round |
| shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| type of operator | stay put |
| NEMA degree of protection | NEMA 13, NEMA 4X |
| Group of product | non illuminated |
| Customizable | 0 |
| Head type | standard |
| Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| Main group | selector switch |
| Electrical composition code | C3 for <6 contacts using single blocks in front mounting, C4 for <6 contacts using single and double blocks in front mounting, C5 for <5 contacts using single blocks in front mounting, C6 for <5 contacts using single and double blocks in front mounting, C7 for <4 contacts using single blocks in front mounting, C8 for <4 contacts using single and double blocks in front mounting, C11 for <3 contacts using single blocks in front mounting, SF1 for <3 contacts using single blocks in front mounting, SR1 for <3 contacts using single blocks in rear mounting |
| Station name | XALD 1...5 cut-outs, XALK 2...5 cut-outs |
| vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| ambient air temperature for operation | -40-70 °C |
| standards | EN/IEC 60947-5-1, UL 508, CSA C22.2 No 14, JIS C8201-5-1, EN/IEC 60947-1, EN/IEC 60947-5-4, JIS C8201-1 |
| Device Presentation | basic element |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Promotional Video
Overview
| Activity | IDSIG |
|---|---|
| Part Number | ZB5AD3 |
| ambient air temperature for storage | -40-70 °C |
| bezel material | dark grey plastic |
| CAD overall depth | 46 mm |
| CAD overall height | 29 mm |
| CAD overall width | 29 mm |
| cap/operator or lens colour | black |
| compatibility code | ZB5 |
| device short name | ZB5 |
| IK degree of protection | IK06 conforming to IEC 50102 |
| IP degree of protection | IP67 conforming to IEC 60529, IP69 conforming to IEC 60529, IP69K |
| mechanical durability | 1000000 cycles |
| mounting diameter | 22 mm |
| net weight | 0.017 kg |
| operator position information | 3 positions +/- 45° |
| operator profile | black standard handle |
| overvoltage category | class II conforming to IEC 60536 |
| product certifications | LROS (Lloyds register of shipping), DNV, GL, UL listed, BV, CSA |
| product or component type | head for selector switch |
| protective treatment | TH |
| range of product | Harmony XB5 |
| sale per indivisible quantity | 1 |
| shape of signaling unit head | round |
| shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| type of operator | stay put |
| NEMA degree of protection | NEMA 13, NEMA 4X |
| Group of product | non illuminated |
| Customizable | 0 |
| Head type | standard |
| Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
| Main group | selector switch |
| Electrical composition code | C3 for <6 contacts using single blocks in front mounting, C4 for <6 contacts using single and double blocks in front mounting, C5 for <5 contacts using single blocks in front mounting, C6 for <5 contacts using single and double blocks in front mounting, C7 for <4 contacts using single blocks in front mounting, C8 for <4 contacts using single and double blocks in front mounting, C11 for <3 contacts using single blocks in front mounting, SF1 for <3 contacts using single blocks in front mounting, SR1 for <3 contacts using single blocks in rear mounting |
| Station name | XALD 1...5 cut-outs, XALK 2...5 cut-outs |
| vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| ambient air temperature for operation | -40-70 °C |
| standards | EN/IEC 60947-5-1, UL 508, CSA C22.2 No 14, JIS C8201-5-1, EN/IEC 60947-1, EN/IEC 60947-5-4, JIS C8201-1 |
| Device Presentation | basic element |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account