Schneider Electric SELECTOR OPERATING HEAD, ZB4BD2
SKU :
ZB4BD2

calcActive())">
Loading...
No sellers found for this product.
AEDÂ 50.24
AEDÂ 36.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
inductive sensor XS9 40x40x15 - PBT - Sn15mm - 24VDC - cable 2m
Schneider Electric SELECTOR OPERATING HEAD, ZB4BD2
AEDÂ 50.24
AEDÂ 36.00
- Description
- Specifications
- Documents
- Reviews
Description
Promotional Video
Overview
Activity | IDSIG |
---|---|
Activity | IDSIG |
Part Number | ZB4BD2 |
ambient air temperature for storage | -40-70 °C |
bezel material | chromium plated metal |
CAD overall depth | 44 mm |
CAD overall height | 29 mm |
CAD overall width | 29 mm |
cap/operator or lens colour | black |
compatibility code | ZB4 |
device short name | ZB4 |
IK degree of protection | IK06 conforming to IEC 50102 |
IP degree of protection | IP67 conforming to IEC 60529, IP69, IP69K |
mechanical durability | 1000000 cycles |
mounting diameter | 22 mm |
net weight | 0.04 kg |
operator position information | 2 positions 90° |
operator profile | black standard handle |
overvoltage category | class I conforming to IEC 60536 |
product certifications | BV, LROS (Lloyds register of shipping), DNV, UL listed, CSA, GL |
product or component type | head for selector switch |
protective treatment | TH |
range of product | Harmony XB4 |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
type of operator | stay put |
NEMA degree of protection | NEMA 13, NEMA 4X |
Group of product | non illuminated |
Customizable | 0 |
Head type | standard |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Main group | selector switch |
Electrical composition code | C3 for <6 contacts using single blocks in front mounting, C4 for <6 contacts using single and double blocks in front mounting, C5 for <5 contacts using single blocks in front mounting, C6 for <5 contacts using single and double blocks in front mounting, C7 for <4 contacts using single blocks in front mounting, C8 for <4 contacts using single and double blocks in front mounting, C11 for <3 contacts using single blocks in front mounting, C15 for <1 contacts using single blocks in front mounting |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | JIS C8201-5-1, EN/IEC 60947-5-1, EN/IEC 60947-5-4, EN/IEC 60947-1, CSA C22.2 No 14, EN/IEC 60947-5-5, UL 508, JIS C8201-1 |
Device Presentation | basic element |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Promotional Video
Overview
Activity | IDSIG |
---|---|
Activity | IDSIG |
Part Number | ZB4BD2 |
ambient air temperature for storage | -40-70 °C |
bezel material | chromium plated metal |
CAD overall depth | 44 mm |
CAD overall height | 29 mm |
CAD overall width | 29 mm |
cap/operator or lens colour | black |
compatibility code | ZB4 |
device short name | ZB4 |
IK degree of protection | IK06 conforming to IEC 50102 |
IP degree of protection | IP67 conforming to IEC 60529, IP69, IP69K |
mechanical durability | 1000000 cycles |
mounting diameter | 22 mm |
net weight | 0.04 kg |
operator position information | 2 positions 90° |
operator profile | black standard handle |
overvoltage category | class I conforming to IEC 60536 |
product certifications | BV, LROS (Lloyds register of shipping), DNV, UL listed, CSA, GL |
product or component type | head for selector switch |
protective treatment | TH |
range of product | Harmony XB4 |
sale per indivisible quantity | 1 |
shape of signaling unit head | round |
shock resistance | 30 gn (duration = 18 ms) for half sine wave acceleration conforming to IEC 60068-2-27, 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
type of operator | stay put |
NEMA degree of protection | NEMA 13, NEMA 4X |
Group of product | non illuminated |
Customizable | 0 |
Head type | standard |
Resistance to high pressure washer | 7000000 Pa at 55 °C, distance : 0.1 m |
Main group | selector switch |
Electrical composition code | C3 for <6 contacts using single blocks in front mounting, C4 for <6 contacts using single and double blocks in front mounting, C5 for <5 contacts using single blocks in front mounting, C6 for <5 contacts using single and double blocks in front mounting, C7 for <4 contacts using single blocks in front mounting, C8 for <4 contacts using single and double blocks in front mounting, C11 for <3 contacts using single blocks in front mounting, C15 for <1 contacts using single blocks in front mounting |
vibration resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
ambient air temperature for operation | -40-70 °C |
standards | JIS C8201-5-1, EN/IEC 60947-5-1, EN/IEC 60947-5-4, EN/IEC 60947-1, CSA C22.2 No 14, EN/IEC 60947-5-5, UL 508, JIS C8201-1 |
Device Presentation | basic element |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account