calcPageSize())"
/>
No sellers found for this product.
Excl. Tax
2 Gang TV and FM Outlet
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 103.8 g |
| Number of Gangs | 1 gang |
| Range of product | VIVACE |
| Range | VIVACE |
| Device short name | KB32 |
| Product or component type | TV/FM SOCKET |
| Device presentation | COMPLETE MECHANISM |
| Number of gangs | 1 GANG |
| Number of outputs | 2 |
| Colour tint | WHITE |
| Material | POLYCARBONATE: SURROUNDPOLYCARBONATE: GRID PLATEPOLYCARBONATE: BASE |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| Fixing mode | BY SCREW M3.5 |
| Fixing center | 60.3 MM |
| Embedding depth | 35 MM |
| Tightening torque | 0.4 N.M |
| Width | 86 MM |
| Height | 86 MM |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.6 CM |
| Package 1 Width | 2.2 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 103.8 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 10 CM |
| Package 2 Weight | 1.108 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 21 CM |
| Package 3 Width | 31.5 CM |
| Package 3 Length | 50 CM |
| Package 3 Weight | 10625 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7059375659396852 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.03022004792272275 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.04880354170511841 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.53094 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2531818175909963 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Documents
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Weight | 103.8 g |
| Number of Gangs | 1 gang |
| Range of product | VIVACE |
| Range | VIVACE |
| Device short name | KB32 |
| Product or component type | TV/FM SOCKET |
| Device presentation | COMPLETE MECHANISM |
| Number of gangs | 1 GANG |
| Number of outputs | 2 |
| Colour tint | WHITE |
| Material | POLYCARBONATE: SURROUNDPOLYCARBONATE: GRID PLATEPOLYCARBONATE: BASE |
| Projecting depth | 8 MM |
| Device mounting | FLUSH |
| Mounting support | WALL MOUNTED |
| Fixing mode | BY SCREW M3.5 |
| Fixing center | 60.3 MM |
| Embedding depth | 35 MM |
| Tightening torque | 0.4 N.M |
| Width | 86 MM |
| Height | 86 MM |
| Ambient air temperature for operation | -5…40 °C |
| Relative humidity | 0…95 % |
| Environmental characteristic | INDOOR USE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 8.6 CM |
| Package 1 Width | 2.2 CM |
| Package 1 Length | 8.6 CM |
| Package 1 Weight | 103.8 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 15 CM |
| Package 2 Width | 19 CM |
| Package 2 Length | 10 CM |
| Package 2 Weight | 1.108 KG |
| Unit Type of Package 3 | CAR |
| Number of Units in Package 3 | 100 |
| Package 3 Height | 21 CM |
| Package 3 Width | 31.5 CM |
| Package 3 Length | 50 CM |
| Package 3 Weight | 10625 G |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | No need of specific recycling operations |
| Total lifecycle Carbon footprint | 2 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7059375659396852 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.7 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.03022004792272275 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.04880354170511841 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.53094 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.5 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2531818175909963 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.3 kg CO2 eq. |
| EU RoHS Directive | Compliant |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |