1 Gang TV/FM/SAT Socket Outlet without Looping
SKU :
KB33SMATV
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
AEDÂ 175.03
AEDÂ 134.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
2Gang WALL Plate for Keystone Data jack, Aluminium silver
1 Gang TV/FM/SAT Socket Outlet without Looping
AEDÂ 175.03
AEDÂ 134.00
- Specifications
- Reviews
Overview
| Part Number | KB33SMATV |
|---|---|
| Activity | HDCWD |
| average impedance | 75 Ohm |
| Colour | white |
| Connector Type | M-110 keystone RJ45 connector |
| device mounting | flush |
| Device Presentation | complete mechanism |
| device short name | KB33 |
| Embedding Depth | 35 mm |
| fixing center | 60.3 mm |
| fixing mode | by screw M3.5 |
| Height | 86 mm |
| Material | polycarbonate: surround, polycarbonate: grid plate |
| Minimum Return Loss | 5 dB 40-2400 MHz IN, 8 dB 87.5-125 MHz FM-SAT, 5 dB 40-862 MHz TV, 5 dB |
| mounting support | wall mounted |
| net weight | 110 g |
| Number of Gangs | 1 gang |
| Number of Outputs | 1 |
| product or component type | TV/FM/SAT socket |
| Projecting Depth | 36.2 mm |
| Radio Connector | male IEC |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 0-95 % |
| Sat Connector | female F type |
| Tv Connector | male IEC |
| Tv Socket Type | TV/FM/SAT |
| width | 86 mm |
| Main colour tint | white |
| Isolation | 20 dB at 88-108 MHz (TV-FM), 6 dB at 40-2400 MHz (TV-SAT), 30 dB at 40-860 MHz (FM-SAT) |
| Maximum insertion loss | 2 dB (+/- 1.5 dB) at 88-125 MHz (IN-FM), 1 dB (+/- 1.5 dB) at 40-70 MHz (IN-TV), 2 dB (+/- 1.5 dB) at 174-862 MHz (IN-TV), 2 dB (+/- 1.5 dB) at 950-2150 MHz (IN-SAT), 2 dB (+/- 1.5 dB) at 2150-2400 MHz (IN-SAT) |
| ambient air temperature for operation | -5-40 °C |
| environmental characteristic | no exposure to direct radiation from sunlight |
| connections - terminals | cable terminal |
| tightening torque | 0.4 N.m |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Overview
| Part Number | KB33SMATV |
|---|---|
| Activity | HDCWD |
| average impedance | 75 Ohm |
| Colour | white |
| Connector Type | M-110 keystone RJ45 connector |
| device mounting | flush |
| Device Presentation | complete mechanism |
| device short name | KB33 |
| Embedding Depth | 35 mm |
| fixing center | 60.3 mm |
| fixing mode | by screw M3.5 |
| Height | 86 mm |
| Material | polycarbonate: surround, polycarbonate: grid plate |
| Minimum Return Loss | 5 dB 40-2400 MHz IN, 8 dB 87.5-125 MHz FM-SAT, 5 dB 40-862 MHz TV, 5 dB |
| mounting support | wall mounted |
| net weight | 110 g |
| Number of Gangs | 1 gang |
| Number of Outputs | 1 |
| product or component type | TV/FM/SAT socket |
| Projecting Depth | 36.2 mm |
| Radio Connector | male IEC |
| Range | Vivace |
| range of product | Vivace |
| relative humidity | 0-95 % |
| Sat Connector | female F type |
| Tv Connector | male IEC |
| Tv Socket Type | TV/FM/SAT |
| width | 86 mm |
| Main colour tint | white |
| Isolation | 20 dB at 88-108 MHz (TV-FM), 6 dB at 40-2400 MHz (TV-SAT), 30 dB at 40-860 MHz (FM-SAT) |
| Maximum insertion loss | 2 dB (+/- 1.5 dB) at 88-125 MHz (IN-FM), 1 dB (+/- 1.5 dB) at 40-70 MHz (IN-TV), 2 dB (+/- 1.5 dB) at 174-862 MHz (IN-TV), 2 dB (+/- 1.5 dB) at 950-2150 MHz (IN-SAT), 2 dB (+/- 1.5 dB) at 2150-2400 MHz (IN-SAT) |
| ambient air temperature for operation | -5-40 °C |
| environmental characteristic | no exposure to direct radiation from sunlight |
| connections - terminals | cable terminal |
| tightening torque | 0.4 N.m |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account